Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Optimization options

Those parameters are used for optimizing the algorithms according to your needs.
By default algorithms are defined to run the fastest as they can.

Algorithm's optimization options

Warning
WARNING! Do not modify those defines. There are here to be used with the DSP_OPTIMIZATION definition.
#define DSP_OPTI_SPEED   0
 To accelerate the algorithms. More...
 
#define DSP_OPTI_ACCURACY   1
 To be the more accurate as the algorithm can be. More...
 
#define DSP_OPTI_SIZE   2
 To minimize the size of the data needed to compute the algorithms. More...
 
#define DSP_OPTI_ACC_AND_SIZE   (DSP_OPTI_ACCURACY | DSP_OPTI_SIZE)
 To be the more accurate and smallest as the algorithm can be. More...
 

#define DSP_OPTI_ACC_AND_SIZE   (DSP_OPTI_ACCURACY | DSP_OPTI_SIZE)

To be the more accurate and smallest as the algorithm can be.

#define DSP_OPTI_ACCURACY   1

To be the more accurate as the algorithm can be.

Referenced by dsp32_vect_realmul_kernel_ext().

#define DSP_OPTI_SIZE   2

To minimize the size of the data needed to compute the algorithms.

#define DSP_OPTI_SPEED   0

To accelerate the algorithms.