Macros | |
#define | ASM_INSTRUCT_COMPACKED(str) str |
#define | ASM_INSTRUCT_EXTENDED(str) str |
#define | DSP16_COMPUT_TAP_4x4_0(r_vect1, r_h, r_i, r_sum1, r_sum2, r_sum3, r_sum4) |
#define | DSP16_COMPUT_TAP_4x4_1(r_vect1, r_h, r_i, r_sum1, r_sum2, r_sum3, r_sum4) |
#define | DSP16_COMPUT_TAP_4x4_2(r_vect1, r_h, r_i, r_sum1, r_sum2, r_sum3, r_sum4) |
#define | DSP16_COMPUT_TAP_4x4_3(r_vect1, r_h, r_i, r_sum1, r_sum2, r_sum3, r_sum4) |
#define | DSP16_COMPUT_TAP_ENDING_0(r_vect1, r_h, r_i, r_sum1, r_sum2, r_sum3, r_sum4) |
#define | DSP16_COMPUT_TAP_ENDING_1(r_vect1, r_h, r_i, r_sum1, r_sum2, r_sum3, r_sum4) |
#define | DSP16_COMPUT_TAP_ENDING_2(r_vect1, r_h, r_i, r_sum1, r_sum2, r_sum3, r_sum4) |
#define | DSP16_COMPUT_TAP_ENDING_3(r_vect1, r_h, r_i, r_sum1, r_sum2, r_sum3, r_sum4) |
#define | DSP16_CONVPART_KERNEL_X_FCT(x_num, data) __attribute__((__naked__)) DSP16_CONVPART_KERNEL_X_FCT__(x_num, data) |
#define | DSP16_CONVPART_KERNEL_X_FCT__(x_num, data) |
Functions | |
void | dsp16_vect_convpart (dsp16_t *vect1, dsp16_t *vect2, int vect2_size, dsp16_t *vect3, int vect3_size) |
16-bit fixed point version of the Partial Convolution. More... | |
#define ASM_INSTRUCT_COMPACKED | ( | str | ) | str |
#define ASM_INSTRUCT_EXTENDED | ( | str | ) | str |
#define DSP16_COMPUT_TAP_4x4_0 | ( | r_vect1, | |
r_h, | |||
r_i, | |||
r_sum1, | |||
r_sum2, | |||
r_sum3, | |||
r_sum4 | |||
) |
#define DSP16_COMPUT_TAP_4x4_1 | ( | r_vect1, | |
r_h, | |||
r_i, | |||
r_sum1, | |||
r_sum2, | |||
r_sum3, | |||
r_sum4 | |||
) |
#define DSP16_COMPUT_TAP_4x4_2 | ( | r_vect1, | |
r_h, | |||
r_i, | |||
r_sum1, | |||
r_sum2, | |||
r_sum3, | |||
r_sum4 | |||
) |
#define DSP16_COMPUT_TAP_4x4_3 | ( | r_vect1, | |
r_h, | |||
r_i, | |||
r_sum1, | |||
r_sum2, | |||
r_sum3, | |||
r_sum4 | |||
) |
#define DSP16_COMPUT_TAP_ENDING_0 | ( | r_vect1, | |
r_h, | |||
r_i, | |||
r_sum1, | |||
r_sum2, | |||
r_sum3, | |||
r_sum4 | |||
) |
#define DSP16_COMPUT_TAP_ENDING_1 | ( | r_vect1, | |
r_h, | |||
r_i, | |||
r_sum1, | |||
r_sum2, | |||
r_sum3, | |||
r_sum4 | |||
) |
#define DSP16_COMPUT_TAP_ENDING_2 | ( | r_vect1, | |
r_h, | |||
r_i, | |||
r_sum1, | |||
r_sum2, | |||
r_sum3, | |||
r_sum4 | |||
) |
#define DSP16_COMPUT_TAP_ENDING_3 | ( | r_vect1, | |
r_h, | |||
r_i, | |||
r_sum1, | |||
r_sum2, | |||
r_sum3, | |||
r_sum4 | |||
) |
#define DSP16_CONVPART_KERNEL_X_FCT | ( | x_num, | |
data | |||
) | __attribute__((__naked__)) DSP16_CONVPART_KERNEL_X_FCT__(x_num, data) |
#define DSP16_CONVPART_KERNEL_X_FCT__ | ( | x_num, | |
data | |||
) |