Macros | |
#define | DSP16_INTMUL_KERNEL_X_FCT(x_num, data) |
#define | DSP16_INTMULTIPLICATION(x_num, data) vect1[x_num] = vect2[x_num] * (dsp16_t) integer; |
Functions | |
void | dsp16_vect_intmul (dsp16_t *vect1, dsp16_t *vect2, int size, int integer) |
16-bit fixed point version of the vector multiplication with an integer. More... | |
#define DSP16_INTMUL_KERNEL_X_FCT | ( | x_num, | |
data | |||
) |
#define DSP16_INTMULTIPLICATION | ( | x_num, | |
data | |||
) | vect1[x_num] = vect2[x_num] * (dsp16_t) integer; |
Referenced by dsp16_vect_intmul().