Macros | |
#define | DSP32_INTDIV_KERNEL_X_FCT(x_num, data) |
#define | DSP32_INTDIVISION(x_num, data) vect1[x_num] = vect2[x_num] / (dsp32_t) integer; |
Functions | |
void | dsp32_vect_intdiv (dsp32_t *vect1, dsp32_t *vect2, int size, int integer) |
32-bit fixed point version of the vector division with an integer. More... | |
#define DSP32_INTDIV_KERNEL_X_FCT | ( | x_num, | |
data | |||
) |
#define DSP32_INTDIVISION | ( | x_num, | |
data | |||
) | vect1[x_num] = vect2[x_num] / (dsp32_t) integer; |
Referenced by dsp32_vect_intdiv().