Microchip® Advanced Software Framework

win_dsp32_kaiser.c File Reference
#include "dsp.h"

Functions

static dsp32_t dsp32_op_kaiser_i0 (S64 ax, int *power)
 
void dsp32_win_kaiser (dsp32_t *vect1, dsp32_t *vect2, int size, int alpha)
 32-bit fixed point version of the kaiser windowing function. More...
 

static dsp32_t dsp32_op_kaiser_i0 ( S64  ax,
int *  power 
)
static