#include "dsp.h"
Macros | |
#define | WIN_HANN_A0 0.5 |
Functions | |
void | dsp16_win_hann (dsp16_t *vect1, dsp16_t *vect2, int size) |
16-bit fixed point version of the Hann windowing function. More... | |
void | dsp32_win_hann (dsp32_t *vect1, dsp32_t *vect2, int size) |
32-bit fixed point version of the Hann windowing function. More... | |
#define WIN_HANN_A0 0.5 |
Referenced by dsp16_win_hann(), and dsp32_win_hann().