#include "dsp.h"
Macros | |
#define | DSP16_MODULO_1_MASK (((U16) -1) >> (16 - (DSP16_QB+1))) |
#define | DSP32_MODULO_1_MASK (((U32) -1) >> (32 - (DSP32_QB+1))) |
Functions | |
dsp16_t | dsp16_op_kernel_cosfix (dsp16_t angle) |
dsp16_t | dsp16_op_kernel_sinfix (dsp16_t angle) |
dsp16_t | dsp16_op_sin (dsp16_t angle) |
16-bit fixed point version of the sine function. More... | |
dsp32_t | dsp32_op_kernel_cosfix (dsp32_t angle) |
dsp32_t | dsp32_op_kernel_sinfix (dsp32_t angle) |
dsp32_t | dsp32_op_sin (dsp32_t angle) |
32-bit fixed point version of the sine function. More... | |
Referenced by dsp16_op_sin().
Referenced by dsp32_op_sin().
References DSP16_Q, and DSP16_QB.
Referenced by dsp16_op_sin().
References DSP16_Q, and DSP16_QB.
Referenced by dsp16_op_sin().
References DSP32_Q, and DSP32_QB.
Referenced by dsp32_op_sin().
References DSP32_Q, and DSP32_QB.
Referenced by dsp32_op_sin().