Microchip® Advanced Software Framework

dsp_resampling_context_t Struct Reference

This structure is used to store the context of streaming information during resampling process.

#include <dsp_resampling.h>

Data Fields

int index
 Internal index. More...
 
int input_buffer_pos
 Input buffer position for next computation. More...
 

int dsp_resampling_context_t::index
int dsp_resampling_context_t::input_buffer_pos

Input buffer position for next computation.

Referenced by dsp16_resampling_compute(), dsp16_resampling_link(), and dsp16_resampling_setup().