Microchip® Advanced Software Framework

win_blackman.c File Reference
#include "dsp.h"

Macros

#define WIN_BLACK_A0   0.42
 
#define WIN_BLACK_A1   0.5
 
#define WIN_BLACK_A2   0.08
 

Functions

void dsp16_win_black (dsp16_t *vect1, dsp16_t *vect2, int size)
 16-bit fixed point version of the Blackman windowing function. More...
 
void dsp32_win_black (dsp32_t *vect1, dsp32_t *vect2, int size)
 32-bit fixed point version of the Blackman windowing function. More...
 

Variables

S64 temp64
 

#define WIN_BLACK_A0   0.42

Referenced by dsp16_win_black(), and dsp32_win_black().

#define WIN_BLACK_A1   0.5

Referenced by dsp16_win_black(), and dsp32_win_black().

#define WIN_BLACK_A2   0.08

Referenced by dsp16_win_black(), and dsp32_win_black().

S64 temp64