Microchip® Advanced Software Framework

win_hann.c File Reference
#include "dsp.h"

Macros

#define WIN_HANN_A0   0.5
 

Functions

void dsp16_win_hann (dsp16_t *vect1, dsp16_t *vect2, int size)
 16-bit fixed point version of the Hann windowing function. More...
 
void dsp32_win_hann (dsp32_t *vect1, dsp32_t *vect2, int size)
 32-bit fixed point version of the Hann windowing function. More...
 

#define WIN_HANN_A0   0.5

Referenced by dsp16_win_hann(), and dsp32_win_hann().