This group regroups all the constants you can use in your project.
Macros | |
#define | CST_E 2.718281828459045235360287471352662497757 |
E definition also known as the natural logarithmic base. More... | |
#define | CST_INV_SQUARE_ROOT_2 0.70710678118654752440084436210485 |
1/sqrt(2) definition More... | |
#define | CST_LN_10 2.3025850929940456840179914546844 |
ln(10) definition More... | |
#define | CST_LN_2 0.69314718055994530941723212145818 |
ln(2) definition More... | |
#define | CST_PI 3.141592653589793238462643383279502884197 |
PI definition also known as the Archimedes' constant. More... | |
#define | CST_SQUARE_ROOT_2 1.4142135623730950488016887242097 |
sqrt(2) definition More... | |
#define | DSP16_PI_DIV_4 DSP16_Q(CST_PI/4.) |
PI/4 definition for the 16-bit fixed point type. More... | |
#define | DSP32_PI_DIV_4 DSP32_Q(CST_PI/4.) |
PI/4 definition for the 32-bit fixed point type. More... | |
#define | FALSE 0 |
Boolean FALSE constant. More... | |
#define | TRUE 1 |
Boolean TRUE constant. More... | |
#define CST_E 2.718281828459045235360287471352662497757 |
E definition also known as the natural logarithmic base.
#define CST_INV_SQUARE_ROOT_2 0.70710678118654752440084436210485 |
1/sqrt(2) definition
Referenced by dsp16_op_exp(), dsp32_op_exp(), and dsp32_op_sqrt().
#define CST_LN_10 2.3025850929940456840179914546844 |
ln(10) definition
Referenced by dsp16_op_log10(), and dsp32_op_log10().
#define CST_LN_2 0.69314718055994530941723212145818 |
ln(2) definition
Referenced by dsp16_op_exp(), dsp16_op_ln_raw(), dsp16_op_log2(), dsp16_op_pow(), dsp32_op_exp(), dsp32_op_ln_raw(), dsp32_op_log2(), and dsp32_op_pow().
#define CST_PI 3.141592653589793238462643383279502884197 |
PI definition also known as the Archimedes' constant.
#define CST_SQUARE_ROOT_2 1.4142135623730950488016887242097 |
sqrt(2) definition
Referenced by dsp16_op_exp(), and dsp32_op_exp().