Functions | |
static int | dsp_debug_parse_int (char *str) |
void | dsp_debug_read (char *str, int size, char end_char) |
This function is used to get a string. More... | |
int | dsp_debug_read_q (int a, int b) |
This function is used to get a Q formatted number. More... | |
int | dsp_debug_read_ui () |
This function is used to get an unsigned integer. More... | |
|
static |
Referenced by dsp_debug_read_q(), and dsp_debug_read_ui().
void dsp_debug_read | ( | char * | str, |
int | size, | ||
char | end_char | ||
) |
This function is used to get a string.
This function is used to get a string through the peripheral used by the debugging module.
References dsp_debug_read_fct().
int dsp_debug_read_q | ( | int | a, |
int | b | ||
) |
This function is used to get a Q formatted number.
This function is used to read a Q formatted number.
References dsp_debug_parse_int(), dsp_debug_read_fct(), DSP_Q_MAX, and DSP_Q_MIN.
int dsp_debug_read_ui | ( | ) |
This function is used to get an unsigned integer.
This function is used to get an unsigned integer through the peripheral used by the debugging module.
References dsp_debug_buffer, dsp_debug_parse_int(), and dsp_debug_read_fct().
Referenced by main().