Macros | |
#define | DSP16_MAX_KERNEL_X_FCT(x_num, data) |
#define | DSP16_MAXIMUM(x_num, data) |
Functions | |
dsp16_t | dsp16_vect_max (dsp16_t *vect1, int size) |
16-bit fixed point version of the vector maximum function. More... | |
#define DSP16_MAX_KERNEL_X_FCT | ( | x_num, | |
data | |||
) |