Microchip® Advanced Software Framework

complex_fft_example.c File Reference
#include <avr32/io.h>
#include "compiler.h"
#include "board.h"
#include "dsp.h"
#include "dsp_debug.h"
#include "pm.h"
#include "cycle_counter.h"

Macros

#define NLOG   6
 log2(SIZE) More...
 
#define SIZE   64
 The size of the signal. More...
 

Functions

int main (int argc, char *argv[])
 The main function. More...
 

Variables

A_ALIGNED dsp32_t fft_real [SIZE]
 
A_ALIGNED dsp32_complex_t vect1 [SIZE]
 The output buffer. More...
 
A_ALIGNED dsp32_t vect2 [SIZE]
 The input signal resulting from a multiplication between a cosine and a sine. More...
 

#define NLOG   6

log2(SIZE)

Referenced by main().

#define SIZE   64

The size of the signal.

Referenced by main().

A_ALIGNED dsp32_t fft_real[SIZE]

Referenced by main().

The output buffer.

Referenced by dsp16_vect_convpart(), dsp32_vect_convpart(), and main().

The input signal resulting from a multiplication between a cosine and a sine.

Referenced by dsp16_vect_convpart(), dsp32_vect_convpart(), and main().