Data Structures | |
struct | dsp16_complex_t |
16-bit complex signed fixed point type More... | |
struct | dsp32_complex_t |
32-bit complex signed fixed point type More... | |
Macros | |
#define | A_ALIGNED __attribute__ ((aligned(4))) |
Alignment attribute on 4 bytes for 32-bit or lower microcontroller optimization for GCC compiler. More... | |
#define | A_PACKED __attribute__ ((__packed__)) |
Packed data attribute for GCC compiler. More... | |
#define | CST_E 2.718281828459045235360287471352662497757 |
E definition also known as the natural logarithmic base. More... | |
#define | CST_INV_SQUARE_ROOT_2 0.70710678118654752440084436210485 |
1/sqrt(2) definition More... | |
#define | CST_LN_10 2.3025850929940456840179914546844 |
ln(10) definition More... | |
#define | CST_LN_2 0.69314718055994530941723212145818 |
ln(2) definition More... | |
#define | CST_PI 3.141592653589793238462643383279502884197 |
PI definition also known as the Archimedes' constant. More... | |
#define | CST_SQUARE_ROOT_2 1.4142135623730950488016887242097 |
sqrt(2) definition More... | |
#define | DSP16_PI_DIV_4 DSP16_Q(CST_PI/4.) |
PI/4 definition for the 16-bit fixed point type. More... | |
#define | dsp16_t__ S16 |
16-bit signed fixed point type More... | |
#define | DSP32_PI_DIV_4 DSP32_Q(CST_PI/4.) |
PI/4 definition for the 32-bit fixed point type. More... | |
#define | dsp32_t__ S32 |
32-bit signed fixed point type More... | |
#define | FALSE 0 |
Boolean FALSE constant. More... | |
#define | TRUE 1 |
Boolean TRUE constant. More... | |
Q Format definition for the 16-bit type | |
| |
#define | DSP16_QA 1 |
number of integer bits More... | |
#define | DSP16_QB 15 |
number of fractional bits More... | |
Q Format definition for the 32-bit type | |
| |
#define | DSP32_QA 1 |
number of integer bits More... | |
#define | DSP32_QB 31 |
number of fractional bits More... | |
Limit values in floating-point format of a signed fixed-point number typed Qa.b | |
#define | DSP_FP_MAX(a, b) (((float) (1 << ((a)-1))) - DSP_FP_RES(a, b)) |
Return the maximal value of a fixed-point Qa.b typed number. The result is returned as a floating point number. More... | |
#define | DSP_FP_MIN(a, b) (-((float) (1 << ((a)-1)))) |
Return the minimal value of a fixed-point Qa.b typed number. The result is returned as a floating point number. More... | |
Limit values in fixed-point format of a signed fixed-point number typed Qa.b | |
#define | DSP_Q_MAX(a, b) ((S32) (((U32) -1) >> (32 - ((a)+(b)-1)))) |
Return the maximal value of a fixed-point Qa.b typed number. More... | |
#define | DSP_Q_MIN(a, b) ((S32) ((-1) << ((a)+(b)-1))) |
Return the minimal value of a fixed-point Qa.b typed number. More... | |
Resolution in floating-point format of a signed fixed-point number typed Qa.b | |
#define | DSP_FP_RES(a, b) (1./((unsigned) (1 << (b)))) |
Return the resolution of a fixed-point Qa.b typed number. More... | |
Convertion macro from a float to a Q Formated value | |
| |
#define | DSP_Q(a, b, fnum) |
Convert a float into a signed fixed-point typed Qa.b. More... | |
#define | DSP16_Q(fnum) ((dsp16_t__) DSP_Q(DSP16_QA, DSP16_QB, fnum)) |
Convert a float into a 16-bit signed fixed-point type. More... | |
#define | DSP32_Q(fnum) ((dsp32_t__) DSP_Q(DSP32_QA, DSP32_QB, fnum)) |
Convert a float into a 32-bit signed fixed-point type. More... | |
Typedefs | |
typedef struct A_PACKED dsp16_complex_t | dsp16_complex_t |
16-bit complex signed fixed point type More... | |
typedef dsp16_t__ | dsp16_t |
16-bit signed fixed point type optimized for 32-bit or lower microcontrollers More... | |
typedef struct A_PACKED dsp32_complex_t | dsp32_complex_t |
32-bit complex signed fixed point type More... | |
typedef dsp32_t__ | dsp32_t |
32-bit signed fixed point type optimized for 32-bit or lower microcontrollers More... | |
#define A_ALIGNED __attribute__ ((aligned(4))) |
Alignment attribute on 4 bytes for 32-bit or lower microcontroller optimization for GCC compiler.
#define A_PACKED __attribute__ ((__packed__)) |
Packed data attribute for GCC compiler.