}
#define DSP32_REALSUBTRACTION(x_num, data)
Definition: vect_dsp32_realsub.c:46
dsp32_t__ dsp32_t
32-bit signed fixed point type optimized for 32-bit or lower microcontrollers
Definition: dsp_types.h:201
#define MREPEAT(count, macro, data)
Macro repeat.
Definition: mrepeat.h:67
A_ALIGNED dsp32_t vect2[VECT2_SIZE]
First input signal.
Definition: convolution_example.c:89
A_ALIGNED dsp32_t vect1[VECT2_SIZE+2 *(VECT3_SIZE-1)+4]
The output buffer.
Definition: convolution_example.c:86
#define TPASTE2(a, b)
Definition: tpaste.h:61