Macros | |
#define | DSP16_REALSUB_KERNEL_X_FCT(x_num, data) |
#define | DSP16_REALSUBTRACTION(x_num, data) vect1[x_num] = vect2[x_num] - real; |
Functions | |
void | dsp16_vect_realsub (dsp16_t *vect1, dsp16_t *vect2, int size, dsp16_t real) |
16-bit fixed point version of the vector subtraction with a real number. More... | |
#define DSP16_REALSUB_KERNEL_X_FCT | ( | x_num, | |
data | |||
) |
#define DSP16_REALSUBTRACTION | ( | x_num, | |
data | |||
) | vect1[x_num] = vect2[x_num] - real; |
Referenced by dsp16_vect_realsub().