Microchip® Advanced Software Framework

op_fix_asin.c File Reference
#include "dsp.h"

Macros

#define A   0.63661977236758134307553505349036
 
#define B   0.10610329539459689051258917558125
 
#define C   0.047746482927568600730665129011754
 
#define D   0.028420525552124167101586386315975
 
#define E   0.019341746556306724833024068465127
 
#define F   0.01424255882782586101340863223362
 

Functions

dsp16_t dsp16_op_asin (dsp16_t num)
 16-bit fixed point version of the arc sine function. More...
 
dsp32_t dsp32_op_asin (dsp32_t num)
 32-bit fixed point version of the arc sine function. More...
 

#define A   0.63661977236758134307553505349036

Referenced by dsp16_op_asin(), and dsp32_op_asin().

#define B   0.10610329539459689051258917558125

Referenced by dsp16_op_asin(), and dsp32_op_asin().

#define C   0.047746482927568600730665129011754

Referenced by dsp16_op_asin(), and dsp32_op_asin().

#define D   0.028420525552124167101586386315975

Referenced by dsp16_op_asin(), and dsp32_op_asin().

#define E   0.019341746556306724833024068465127

Referenced by dsp32_op_asin().

#define F   0.01424255882782586101340863223362

Referenced by dsp32_op_asin().