Macros | |
#define | ASM_INSTRUCT_COMPACKED(str) str |
#define | ASM_INSTRUCT_EXTENDED(str) str |
#define | DSP32_MAX_END_KERNEL_X_FCT(x_num, data) __attribute__((__naked__)) DSP32_MAX_END_KERNEL_X_FCT__(x_num, data) |
#define | DSP32_MAX_END_KERNEL_X_FCT__(x_num, data) |
#define | DSP32_MAXIMUM_0(r_vect1, max) |
#define | DSP32_MAXIMUM_1(r_vect1, max) |
#define | DSP32_MAXIMUM_2(r_vect1, max) |
#define | DSP32_MAXIMUM_3(r_vect1, max) |
Functions | |
dsp32_t | dsp32_vect_max (dsp32_t *vect1, int size) |
32-bit fixed point version of the vector maximum function. More... | |
static int | dsp32_vect_max_kernel_ext (dsp32_t *vect1, int size, dsp32_t *max) |
avr32-uc3 32 bit version More... | |
#define ASM_INSTRUCT_COMPACKED | ( | str | ) | str |
Referenced by dsp32_vect_max_kernel_ext().
#define ASM_INSTRUCT_EXTENDED | ( | str | ) | str |
#define DSP32_MAX_END_KERNEL_X_FCT | ( | x_num, | |
data | |||
) | __attribute__((__naked__)) DSP32_MAX_END_KERNEL_X_FCT__(x_num, data) |
#define DSP32_MAX_END_KERNEL_X_FCT__ | ( | x_num, | |
data | |||
) |
#define DSP32_MAXIMUM_0 | ( | r_vect1, | |
max | |||
) |
#define DSP32_MAXIMUM_1 | ( | r_vect1, | |
max | |||
) |
#define DSP32_MAXIMUM_2 | ( | r_vect1, | |
max | |||
) |
#define DSP32_MAXIMUM_3 | ( | r_vect1, | |
max | |||
) |