#include "dsp.h"
Functions | |
dsp16_t | dsp16_gen_cos (dsp16_t *vect1, int size, int f, int fs, dsp16_t phase) |
16-bit fixed point version of the cosinusoidal signal generation. More... | |
dsp32_t | dsp32_gen_cos (dsp32_t *vect1, int size, int f, int fs, dsp32_t phase) |
32-bit fixed point version of the cosinusoidal signal generation. More... | |