All the signal generation functions currently supported by the DSP library.
This function generates a sinusoidal signal with a specified frequency, sampling frequency and phase.
Relative functions:
This function generates a cosinusoidal signal with a specified frequency, sampling frequency and phase.
Relative functions:
This function generates a noise with a specified amplitude.
Relative functions:
This function generates a rectangular signal.
Relative functions:
This function generates a square signal.
Relative functions:
This function generates a saw tooth signal.
Relative functions:
This function generates a dirac comb signal.
Relative functions:
This function generates a ramp.
Relative functions:
This function generates a step.
Relative functions:
This function generates a dirac.
Relative functions:
Functions | |
dsp16_t | dsp16_gen_cos (dsp16_t *vect1, int size, int f, int fs, dsp16_t phase) |
16-bit fixed point version of the cosinusoidal signal generation. More... | |
void | dsp16_gen_dcomb (dsp16_t *vect1, int size, int f, int fs, dsp16_t delay) |
16-bit fixed point version of the dirac comb signal generation. More... | |
void | dsp16_gen_dirac (dsp16_t *vect1, int size, int dirac_index) |
16-bit fixed point version of the dirac comb signal generation. More... | |
void | dsp16_gen_noise (dsp16_t *vect1, int size, dsp16_t amp) |
16-bit fixed point version of the noise generation. More... | |
void | dsp16_gen_ramp (dsp16_t *vect1, int size, dsp16_t increment) |
16-bit fixed point version of the ramp signal generation. More... | |
void | dsp16_gen_rect (dsp16_t *vect1, int size, int f, int fs, dsp16_t duty, dsp16_t delay) |
16-bit fixed point version of the rectangular signal generation. More... | |
dsp16_t | dsp16_gen_saw (dsp16_t *vect1, int size, int f, int fs, dsp16_t duty, dsp16_t delay) |
16-bit fixed point version of the saw tooth signal generation. More... | |
dsp16_t | dsp16_gen_sin (dsp16_t *vect1, int size, int f, int fs, dsp16_t phase) |
16-bit fixed point version of the sinusoidal signal generation. More... | |
static void | dsp16_gen_sqr (dsp16_t *vect1, int size, int f, int fs, dsp16_t delay) |
16-bit fixed point version of the square signal generation. More... | |
void | dsp16_gen_step (dsp16_t *vect1, int size, dsp16_t intial_value, dsp16_t final_value, int step_index) |
16-bit fixed point version of the dirac comb signal generation. More... | |
dsp32_t | dsp32_gen_cos (dsp32_t *vect1, int size, int f, int fs, dsp32_t phase) |
32-bit fixed point version of the cosinusoidal signal generation. More... | |
void | dsp32_gen_dcomb (dsp32_t *vect1, int size, int f, int fs, dsp32_t delay) |
32-bit fixed point version of the dirac comb signal generation. More... | |
void | dsp32_gen_dirac (dsp32_t *vect1, int size, int dirac_index) |
32-bit fixed point version of the dirac comb signal generation. More... | |
void | dsp32_gen_noise (dsp32_t *vect1, int size, dsp32_t amp) |
32-bit fixed point version of the noise generation. More... | |
void | dsp32_gen_ramp (dsp32_t *vect1, int size, dsp32_t increment) |
32-bit fixed point version of the ramp signal generation. More... | |
void | dsp32_gen_rect (dsp32_t *vect1, int size, int f, int fs, dsp32_t duty, dsp32_t delay) |
32-bit fixed point version of the rectangular signal generation. More... | |
dsp32_t | dsp32_gen_saw (dsp32_t *vect1, int size, int f, int fs, dsp32_t duty, dsp32_t delay) |
32-bit fixed point version of the saw tooth signal generation. More... | |
dsp32_t | dsp32_gen_sin (dsp32_t *vect1, int size, int f, int fs, dsp32_t phase) |
32-bit fixed point version of the sinusoidal signal generation. More... | |
static void | dsp32_gen_sqr (dsp32_t *vect1, int size, int f, int fs, dsp32_t delay) |
32-bit fixed point version of the square signal generation. More... | |
void | dsp32_gen_step (dsp32_t *vect1, int size, dsp32_t intial_value, dsp32_t final_value, int step_index) |
32-bit fixed point version of the dirac comb signal generation. More... | |
16-bit fixed point version of the cosinusoidal signal generation.
vect1 | A pointer on a 16-bit vector which is the output buffer of this function. |
size | The number of elements of the output vector. |
f | The frequency of the output signal. |
fs | The sampling frequency of the output signal. |
phase | The phase of the output signal. |
References dsp16_op_cos(), and DSP16_QB.
16-bit fixed point version of the dirac comb signal generation.
vect1 | A pointer on a 16-bit vector which is the output buffer of this function. |
size | The number of elements of the output vector. |
f | The frequency of the output signal. |
fs | The sampling frequency of the output signal. |
delay | The delay of the periodic waveform. The delay must feet in the range [0; 1] where 1 to T. |
void dsp16_gen_dirac | ( | dsp16_t * | vect1, |
int | size, | ||
int | dirac_index | ||
) |
16-bit fixed point version of the dirac comb signal generation.
vect1 | A pointer on a 16-bit vector which is the output buffer of this function. |
size | The number of elements of the output vector. |
dirac_index | The index in the buffer, where the dirac appears. |
References DSP16_Q, and dsp16_vect_zeropad().
16-bit fixed point version of the noise generation.
vect1 | A pointer on a 16-bit vector which is the output buffer of this function. |
size | The number of elements of the output vector. |
amp | The amplitude of the signal. |
References dsp16_op_rand(), DSP16_Q, and DSP16_QB.
16-bit fixed point version of the ramp signal generation.
vect1 | A pointer on a 16-bit vector which is the output buffer of this function. |
size | The number of elements of the output vector. |
increment | The incrementation of the signal per vector's element. |
References DSP16_Q.
16-bit fixed point version of the rectangular signal generation.
vect1 | A pointer on a 16-bit vector which is the output buffer of this function. |
size | The number of elements of the output vector. |
f | The frequency of the output signal. |
fs | The sampling frequency of the output signal. |
duty | The duty cycle of the output signal. The duty cycle is a number in the range ]0; 1] which is the ratio between the pulse duration and the period of the waveform. |
delay | The delay of the periodic waveform. The delay must feet in the range [0; 1] where 1 to T. |
References DSP16_Q, DSP16_QB, and MIN.
Referenced by dsp16_gen_sqr().
16-bit fixed point version of the saw tooth signal generation.
vect1 | A pointer on a 16-bit vector which is the output buffer of this function. |
size | The number of elements of the output vector. |
f | The frequency of the output signal. |
fs | The sampling frequency of the output signal. |
duty | The duty cycle of the output signal. The duty cycle is a number in the range ]0; 1] which is the ratio between the pulse duration and the period of the waveform. |
delay | The delay of the periodic waveform. The delay must feet in the range [0; 1] where 1 to T. |
16-bit fixed point version of the sinusoidal signal generation.
vect1 | A pointer on a 16-bit vector which is the output buffer of this function. |
size | The number of elements of the output vector. |
f | The frequency of the output signal. |
fs | The sampling frequency of the output signal. |
phase | The phase of the output signal. |
References dsp16_op_sin(), and DSP16_QB.
16-bit fixed point version of the square signal generation.
vect1 | A pointer on a 16-bit vector which is the output buffer of this function. |
size | The number of elements of the output vector. |
f | The frequency of the output signal. |
fs | The sampling frequency of the output signal. |
delay | The delay of the periodic waveform. The delay must feet in the range [0; 1] where 1 to T. |
References dsp16_gen_rect(), and DSP16_Q.
void dsp16_gen_step | ( | dsp16_t * | vect1, |
int | size, | ||
dsp16_t | intial_value, | ||
dsp16_t | final_value, | ||
int | step_index | ||
) |
16-bit fixed point version of the dirac comb signal generation.
vect1 | A pointer on a 16-bit vector which is the output buffer of this function. |
size | The number of elements of the output vector. |
intial_value | The initial value of the signal. |
final_value | The final value of the signal. |
step_index | The index in the buffer, where the step appears. |
32-bit fixed point version of the cosinusoidal signal generation.
vect1 | A pointer on a 32-bit vector which is the output buffer of this function. |
size | The number of elements of the output vector. |
f | The frequency of the output signal. |
fs | The sampling frequency of the output signal. |
phase | The phase of the output signal. |
References dsp32_op_cos(), and DSP32_QB.
Referenced by main().
32-bit fixed point version of the dirac comb signal generation.
vect1 | A pointer on a 32-bit vector which is the output buffer of this function. |
size | The number of elements of the output vector. |
f | The frequency of the output signal. |
fs | The sampling frequency of the output signal. |
delay | The delay of the periodic waveform. The delay must feet in the range [0; 1] where 1 to T. |
void dsp32_gen_dirac | ( | dsp32_t * | vect1, |
int | size, | ||
int | dirac_index | ||
) |
32-bit fixed point version of the dirac comb signal generation.
vect1 | A pointer on a 32-bit vector which is the output buffer of this function. |
size | The number of elements of the output vector. |
dirac_index | The index in the buffer, where the dirac appears. |
References DSP32_Q, and dsp32_vect_zeropad().
32-bit fixed point version of the noise generation.
vect1 | A pointer on a 32-bit vector which is the output buffer of this function. |
size | The number of elements of the output vector. |
amp | The amplitude of the signal. |
References dsp32_op_rand(), DSP32_Q, and DSP32_QB.
Referenced by main().
32-bit fixed point version of the ramp signal generation.
vect1 | A pointer on a 32-bit vector which is the output buffer of this function. |
size | The number of elements of the output vector. |
increment | The incrementation of the signal per vector's element. |
References DSP32_Q.
32-bit fixed point version of the rectangular signal generation.
vect1 | A pointer on a 32-bit vector which is the output buffer of this function. |
size | The number of elements of the output vector. |
f | The frequency of the output signal. |
fs | The sampling frequency of the output signal. |
duty | The duty cycle of the output signal. The duty cycle is a number in the range ]0; 1] which is the ratio between the pulse duration and the period of the waveform. |
delay | The delay of the periodic waveform. The delay must feet in the range [0; 1] where 1 to T. |
References DSP32_Q, DSP32_QB, and MIN.
Referenced by dsp32_gen_sqr().
32-bit fixed point version of the saw tooth signal generation.
vect1 | A pointer on a 32-bit vector which is the output buffer of this function. |
size | The number of elements of the output vector. |
f | The frequency of the output signal. |
fs | The sampling frequency of the output signal. |
duty | The duty cycle of the output signal. The duty cycle is a number in the range ]0; 1] which is the ratio between the pulse duration and the period of the waveform. |
delay | The delay of the periodic waveform. The delay must feet in the range [0; 1] where 1 to T. |
32-bit fixed point version of the sinusoidal signal generation.
vect1 | A pointer on a 32-bit vector which is the output buffer of this function. |
size | The number of elements of the output vector. |
f | The frequency of the output signal. |
fs | The sampling frequency of the output signal. |
phase | The phase of the output signal. |
References dsp32_op_sin(), and DSP32_QB.
Referenced by main().
32-bit fixed point version of the square signal generation.
vect1 | A pointer on a 32-bit vector which is the output buffer of this function. |
size | The number of elements of the output vector. |
f | The frequency of the output signal. |
fs | The sampling frequency of the output signal. |
delay | The delay of the periodic waveform. The delay must feet in the range [0; 1] where 1 to T. |
References dsp32_gen_rect(), and DSP32_Q.
void dsp32_gen_step | ( | dsp32_t * | vect1, |
int | size, | ||
dsp32_t | intial_value, | ||
dsp32_t | final_value, | ||
int | step_index | ||
) |
32-bit fixed point version of the dirac comb signal generation.
vect1 | A pointer on a 32-bit vector which is the output buffer of this function. |
size | The number of elements of the output vector. |
intial_value | The initial value of the signal. |
final_value | The final value of the signal. |
step_index | The index in the buffer, where the step appears. |