Microchip® Advanced Software Framework

signal_generation_example.c File Reference
#include <avr32/io.h>
#include "compiler.h"
#include "board.h"
#include "dsp.h"
#include "dsp_debug.h"
#include "pm.h"
#include "cycle_counter.h"

Macros

#define SIGNAL_COS   2
 
#define SIGNAL_NOISE   3
 
#define SIGNAL_SIN   1
 
#define SIGNAL_TO_USE   SIGNAL_SIN
 
#define SIZE   100
 

Functions

int main (int argc, char *argv[])
 The main function. More...
 

#define SIGNAL_COS   2

Referenced by main().

#define SIGNAL_NOISE   3

Referenced by main().

#define SIGNAL_SIN   1

Referenced by main().

#define SIGNAL_TO_USE   SIGNAL_SIN

Referenced by main().

#define SIZE   100

Referenced by main().