Microchip® Advanced Software Framework

gen_dirac.c File Reference
#include "dsp.h"

Functions

void dsp16_gen_dirac (dsp16_t *vect1, int size, int dirac_index)
 16-bit fixed point version of the dirac comb signal generation. More...
 
void dsp32_gen_dirac (dsp32_t *vect1, int size, int dirac_index)
 32-bit fixed point version of the dirac comb signal generation. More...