Microchip® Advanced Software Framework

gen_ramp.c File Reference
#include "dsp.h"

Functions

void dsp16_gen_ramp (dsp16_t *vect1, int size, dsp16_t increment)
 16-bit fixed point version of the ramp signal generation. More...
 
void dsp32_gen_ramp (dsp32_t *vect1, int size, dsp32_t increment)
 32-bit fixed point version of the ramp signal generation. More...