Here is a list of benchmarks available.
Filtering
- FIR
Computation of a 256-point signal with a 24-TAP filter:
12,712 cycles (423.7us @ 30MHz) for dsp16_filt_fir
36,432 cycles (1.21ms @ 30MHz) for dsp32_filt_fir.
- Partial_IIR
Computation of a 256-point signal with a 7th order filter:
15,006 cycles (500.2us @ 30MHz) for dsp16_filt_iirpart
33,333 cycles (1.11ms @ 30MHz) for dsp32_filt_iirpart.
- LMS
Computation of a 256-point signal:
3,124 cycles (104.1us @ 30MHz) for dsp16_filt_lms
5,317 cycles (177.2us @ 30MHz) for dsp32_filt_lms.
- NLMS
Computation of a 256-point signal:
3,706 cycles (123.5us @ 30MHz) for dsp16_filt_nlms
6,820 cycles (227.3us @ 30MHz) for dsp32_filt_nlms.
Operators
Signal Generation
Transforms
- Real_Complex_FFT
Computation of a 256-points real to complex FFT:
13,661 cycles (455.4us @ 30MHz) for dsp16_trans_realcomplexfft
74,297 cycles (2.48ms @ 30MHz) for dsp32_trans_realcomplexfft.
Vectors
- Addition
Addition of two 256-point vectors:
1,252 cycles (41.7us @ 30MHz) for dsp16_vect_add
1,638 cycles (54.6us @ 30MHz) for dsp32_vect_add.
- Subtraction
Subtraction of two 256-point vectors:
1,252 cycles (41.7us @ 30MHz) for dsp16_vect_sub
1,638 cycles (54.6us @ 30MHz) for dsp32_vect_sub.
- Multiplication with a real
Multiplication of one 256-point vectors with a real number:
1,452 cycles (48.4us @ 30MHz) for dsp16_vect_realmul
1,909 cycles (63.6us @ 30MHz) for dsp32_vect_realmul.
- Division with a real
Division of one 256-point vectors with a real number:
10,338 cycles (344.6us @ 30MHz) for dsp16_vect_realdiv
47,291 cycles (1.58ms @ 30MHz) for dsp32_vect_realdiv.
- Dot multiplication
Dot multiplication of two 256-point vectors:
1,561 cycles (52.0us @ 30MHz) for dsp16_vect_dotmul
2,341 cycles (78.0us @ 30MHz) for dsp32_vect_dotmul.
- Dot division
Dot division of two 256-point vectors:
10,700 cycles (356.7us @ 30MHz) for dsp16_vect_dotdiv
57,400 cycles (1.91ms @ 30MHz) for dsp32_vect_dotdiv.
- Power
Raised to the power of one 256-point vectors with a real number:
51,927 cycles (1.73ms @ 30MHz) for dsp16_vect_pow
167,276 cycles (5.58ms @ 30MHz) for dsp32_vect_pow.
- Minimum
Minimum of a 256-point vector:
1,023 cycles (34.1us @ 30MHz) for dsp16_vect_min
1,065 cycles (35.5us @ 30MHz) for dsp32_vect_min.
- Maximum
Maximum of a 256-point vector:
1,023 cycles (34.1us @ 30MHz) for dsp16_vect_max
1,065 cycles (35.5us @ 30MHz) for dsp32_vect_max.
- Negate
Negate of a 256-point vector:
1,189 cycles (39.6us @ 30MHz) for dsp16_vect_neg
1,389 cycles (46.3us @ 30MHz) for dsp32_vect_neg.
- Convolution
Computation of a 64-points signal with another 64-point signal:
19,087 cycles (636.2us @ 30MHz) for dsp16_vect_conv
50,501 cycles (1.68ms @ 30MHz) for dsp32_vect_conv.
- Partial Convolution
Computation of a 256-points signal with a 24-points signal:
12,712 cycles (423.7us @ 30MHz) for dsp16_vect_convpart
36,432 cycles (1.21ms @ 30MHz) for dsp32_vect_convpart.
ADPCM
- Encoding a 100-element vector:
5,819 cycles (194.0us @ 30MHz) using dsp_adpcm_ima_encode.
- Decoding a 100-element vector:
4,740 cycles (158.0us @ 30MHz) using dsp_adpcm_ima_decode.