Macros | |
#define | DSP16_ADD_KERNEL_X_FCT(x_num, data) |
#define | DSP16_ADDITION(x_num, data) |
Functions | |
void | dsp16_vect_add_and_sat (dsp16_t *vect1, dsp16_t *vect2, dsp16_t *vect3, int size) |
16-bit fixed point version of the vector addition function. More... | |
#define DSP16_ADD_KERNEL_X_FCT | ( | x_num, | |
data | |||
) |
#define DSP16_ADDITION | ( | x_num, | |
data | |||
) |
Referenced by dsp16_vect_add_and_sat().