Macros | |
#define | DSP32_ADD_KERNEL_X_FCT(x_num, data) |
#define | DSP32_ADDITION(x_num, data) |
Functions | |
void | dsp32_vect_add_and_sat (dsp32_t *vect1, dsp32_t *vect2, dsp32_t *vect3, int size) |
32-bit fixed point version of the vector addition function. More... | |
#define DSP32_ADD_KERNEL_X_FCT | ( | x_num, | |
data | |||
) |
#define DSP32_ADDITION | ( | x_num, | |
data | |||
) |
Referenced by dsp32_vect_add_and_sat().