This module regroups the options used to configure the signed fixed point Q format.
This module regroups the options used to configure the signed fixed point Q format.
Here is a description of the Q-Format:
Q-format: Qa.b
Here is the formula linking a Q-format number (x) to a decimal number (d):
The resolution of a Q-formatted number is calculated as follow:
The range of a Q-formatted number x defines the maximum and minimum numbers which frame x. Here is a formula to calculate those values:
Example:
For the Q1.15 type:
For the Q1.31 type:
Here is a link where you can find more information http://en.wikipedia.org/wiki/Fixed-point_arithmetic on fixed-point formats.
Q Format definition for the 16-bit type | |
| |
#define | DSP16_QA 1 |
number of integer bits More... | |
#define | DSP16_QB 15 |
number of fractional bits More... | |
Q Format definition for the 32-bit type | |
| |
#define | DSP32_QA 1 |
number of integer bits More... | |
#define | DSP32_QB 31 |
number of fractional bits More... | |
#define DSP16_QA 1 |
number of integer bits
Referenced by dsp16_op_exp(), dsp16_op_ln(), dsp16_op_ln_raw(), dsp16_op_log10(), dsp16_op_log2(), dsp16_op_pow(), dsp16_op_rand(), dsp16_op_sqrt(), dsp16_vect_max(), dsp16_vect_min(), and dsp32_op_rand().
#define DSP16_QB 15 |
number of fractional bits
Referenced by dsp16_gen_cos(), dsp16_gen_dcomb(), dsp16_gen_noise(), dsp16_gen_rect(), dsp16_gen_saw(), dsp16_gen_sin(), dsp16_op_asin(), dsp16_op_div(), dsp16_op_exp(), dsp16_op_kaiser_i0(), dsp16_op_kernel_cosfix(), dsp16_op_kernel_sinfix(), dsp16_op_ln(), dsp16_op_ln_raw(), dsp16_op_log10(), dsp16_op_log2(), dsp16_op_mul(), dsp16_op_pow(), dsp16_op_sin(), dsp16_op_sqrt(), dsp16_vect_dotdiv_kernel_ext(), dsp16_vect_dotmul_kernel_ext(), dsp16_vect_max(), dsp16_vect_min(), dsp16_vect_realdiv_kernel_ext(), dsp16_vect_realmul_kernel_ext(), dsp16_win_black(), dsp16_win_gauss(), dsp16_win_hamm(), dsp16_win_hann(), dsp16_win_kaiser(), dsp16_win_welch(), mfcc_dct_13_pts(), mfcc_lin_to_mel(), and mfcc_mel_to_lin().
#define DSP32_QA 1 |
number of integer bits
Referenced by dsp32_op_exp(), dsp32_op_ln(), dsp32_op_ln_raw(), dsp32_op_log10(), dsp32_op_log2(), dsp32_op_pow(), dsp32_op_rand(), dsp32_vect_max(), and dsp32_vect_min().
#define DSP32_QB 31 |
number of fractional bits
Referenced by dsp16_win_kaiser(), dsp32_gen_cos(), dsp32_gen_dcomb(), dsp32_gen_noise(), dsp32_gen_rect(), dsp32_gen_saw(), dsp32_gen_sin(), dsp32_op_asin(), dsp32_op_div(), dsp32_op_exp(), dsp32_op_kaiser_i0(), dsp32_op_kernel_cosfix(), dsp32_op_kernel_sinfix(), dsp32_op_ln(), dsp32_op_ln_raw(), dsp32_op_log10(), dsp32_op_log2(), dsp32_op_mul(), dsp32_op_pow(), dsp32_op_sin(), dsp32_op_sqrt(), dsp32_trans_realcomplexfft(), dsp32_vect_dotdiv(), dsp32_vect_dotmul(), dsp32_vect_max(), dsp32_vect_min(), dsp32_vect_realdiv(), dsp32_vect_realmul_kernel_ext(), dsp32_win_black(), dsp32_win_gauss(), dsp32_win_hamm(), dsp32_win_hann(), dsp32_win_kaiser(), and dsp32_win_welch().