S64 temp =
vect2[x_num] + vect3[x_num]; \
}
#define DSP_Q_MAX(a, b)
Return the maximal value of a fixed-point Qa.b typed number.
Definition: dsp_types.h:258
#define DSP_Q_MIN(a, b)
Return the minimal value of a fixed-point Qa.b typed number.
Definition: dsp_types.h:262
signed long long int S64
64-bit signed integer.
Definition: compiler.h:221
A_ALIGNED dsp32_t vect2[SIZE]
Definition: complex_fft_example.c:85
dsp32_t__ dsp32_t
32-bit signed fixed point type optimized for 32-bit or lower microcontrollers
Definition: dsp_types.h:201
A_ALIGNED dsp32_complex_t vect1[SIZE]
Definition: complex_fft_example.c:82