Microchip® Advanced Software Framework

conf_clock.h File Reference

Clock configuration.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define CONFIG_SYSCLK_SOURCE   SYSCLK_SRC_RCSYS
 Leave the system clock source as default internal RCSYS. More...
 

#define CONFIG_SYSCLK_SOURCE   SYSCLK_SRC_RCSYS

Leave the system clock source as default internal RCSYS.

Note
External clock sources cannot be used in the simulator.

Referenced by sysclk_init().