}
A_ALIGNED dsp32_t vect1[VECT1_SIZE]
Definition: vectors_example.c:83
32-bit complex signed fixed point type
Definition: dsp_types.h:226
signed long long int S64
64-bit signed integer.
Definition: compiler.h:221
#define DSP32_COMPLEX_ABS(x_num, data)
Definition: vect_dsp32_complex_abs.c:46
dsp32_t__ dsp32_t
32-bit signed fixed point type optimized for 32-bit or lower microcontrollers
Definition: dsp_types.h:201
#define MREPEAT(count, macro, data)
Macro repeat.
Definition: mrepeat.h:67
A_ALIGNED dsp32_t vect2[VECT2_SIZE]
Definition: vectors_example.c:85
#define TPASTE2(a, b)
Definition: tpaste.h:61