Microchip® Advanced Software Framework

vect_dsp32_intmul.c File Reference
#include "dsp.h"
#include "preprocessor.h"

Macros

#define DSP32_INTMUL_KERNEL_X_FCT(x_num, data)
 
#define DSP32_INTMULTIPLICATION(x_num, data)   vect1[x_num] = vect2[x_num] * (dsp32_t) integer;
 

Functions

void dsp32_vect_intmul (dsp32_t *vect1, dsp32_t *vect2, int size, int integer)
 32-bit fixed point version of the vector multiplication with an integer. More...
 

#define DSP32_INTMUL_KERNEL_X_FCT (   x_num,
  data 
)
Value:
static void TPASTE2(dsp32_vect_intmul_kernel_x, x_num)(dsp32_t *vect1, dsp32_t *vect2, int integer) \
{ \
}
A_ALIGNED dsp32_t vect1[VECT1_SIZE]
Definition: vectors_example.c:83
dsp32_t__ dsp32_t
32-bit signed fixed point type optimized for 32-bit or lower microcontrollers
Definition: dsp_types.h:201
#define MREPEAT(count, macro, data)
Macro repeat.
Definition: mrepeat.h:67
#define DSP32_INTMULTIPLICATION(x_num, data)
Definition: vect_dsp32_intmul.c:46
A_ALIGNED dsp32_t vect2[VECT2_SIZE]
Definition: vectors_example.c:85
#define TPASTE2(a, b)
Definition: tpaste.h:61
#define DSP32_INTMULTIPLICATION (   x_num,
  data 
)    vect1[x_num] = vect2[x_num] * (dsp32_t) integer;

Referenced by dsp32_vect_intmul().