Macros | |
#define | DSP32_REALDIV_KERNEL_X_FCT(x_num, data) |
#define | DSP32_REALDIVISION(x_num, data) vect1[x_num] = (((S64) vect2[x_num]) << DSP32_QB) / (S64) real; |
Functions | |
void | dsp32_vect_realdiv (dsp32_t *vect1, dsp32_t *vect2, int size, dsp32_t real) |
32-bit fixed point version of the vector division with a real number. More... | |
#define DSP32_REALDIV_KERNEL_X_FCT | ( | x_num, | |
data | |||
) |