Microchip® Advanced Software Framework

Union64 Union Reference

64-bit union.

#include <compiler.h>

Data Fields

S16 s16 [4]
 
S32 s32 [2]
 
S64 s64
 
S8 s8 [8]
 
U16 u16 [4]
 
U32 u32 [2]
 
U64 u64
 
U8 u8 [8]
 

S16 Union64::s16[4]
S32 Union64::s32[2]
S64 Union64::s64
S8 Union64::s8[8]
U16 Union64::u16[4]
U32 Union64::u32[2]
U8 Union64::u8[8]

Referenced by flashc_memcpy(), and flashc_memset64().