#include "avr32/io.h"
#include "can.h"
#include "compiler.h"
#include "preprocessor.h"
#include "intc.h"
#include "canif.h"
#include "delay.h"
Macros | |
#define | DELAY (1000000 / DELAY_HZ) /*Compute Delay in µs */ |
#define | DELAY_HZ (BAUDRATE_HZ/141.0) /*Compute Maximum delay time*/ |
Functions | |
static void | can0_int_busoff_handler (void) |
static void | can0_int_cerr_handler (void) |
static void | can0_int_rx_handler (void) |
static void | can0_int_tx_handler (void) |
static void | can0_int_wakeup_handler (void) |
static void | can1_int_busoff_handler (void) |
static void | can1_int_cerr_handler (void) |
static void | can1_int_rx_handler (void) |
static void | can1_int_tx_handler (void) |
static void | can1_int_wakeup_handler (void) |
void | can_clear_status (U8 ch, U8 mob) |
Clear All Status on CAN Channel for a selected MOB. More... | |
U8 | can_enable_interrupt (U8 ch) |
Enable interrupt on CAN Channel. More... | |
Union64 | can_get_mob_data (U8 ch, U8 handle) |
Get Mob data from a selected MOB. More... | |
U8 | can_get_mob_dlc (U8 ch, U8 handle) |
Get Mob dlc from a selected MOB. More... | |
U32 | can_get_mob_id (U8 ch, U8 handle) |
Get Mob ID from a selected MOB. More... | |
U8 | can_init (U8 ch, U32 can_msg_ram_add, U8 operating_mode, void(*can_msg_callback_channel)(U8 handle, U8 event)) |
U8 | can_mob_alloc (U8 ch) |
Allocate one MOB in a specific CAN Channel. More... | |
U8 | can_mob_free (U8 ch, U8 handle) |
Free one specific MOB in a specific CAN Channel. More... | |
U8 | can_mob_get_status (U8 ch, U8 handle) |
Get Mob status from a selected MOB. More... | |
U8 | can_rx (U8 ch, U8 handle, U8 req_type, const can_msg_t *can_msg) |
Start Reception. More... | |
U8 | can_tx (U8 ch, U8 handle, U8 dlc, U8 req_type, const can_msg_t *can_msg) |
Start Transmission. More... | |
Variables | |
struct { | |
void(* can_msg_callback_channel0 )(U8, U8) | |
void(* can_msg_callback_channel1 )(U8, U8) | |
} | can_lib_params |
Output parameters. More... | |
U32 | can_mob_alloc_vector0 = 0 |
Dynamic Mob Allocation State Vector for Channel 0. More... | |
U32 | can_mob_alloc_vector1 = 0 |
Dynamic Mob Allocation State Vector for Channel 1. More... | |
#define DELAY (1000000 / DELAY_HZ) /*Compute Delay in µs */ |
Referenced by can_init().
#define DELAY_HZ (BAUDRATE_HZ/141.0) /*Compute Maximum delay time*/ |
|
static |
References can_lib_params, CAN_STATUS_BUSOFF, and CANIF_clr_interrupt_status.
Referenced by can_enable_interrupt().
|
static |
References can_lib_params, CAN_STATUS_ERROR, and CANIF_clr_interrupt_status.
Referenced by can_enable_interrupt().
|
static |
References can_lib_params, CAN_STATUS_COMPLETED, CANIF_mob_clear_rxok_status, CANIF_mob_clear_status, and CANIF_mob_get_mob_rxok.
Referenced by can_enable_interrupt().
|
static |
References can_lib_params, CAN_STATUS_COMPLETED, CANIF_mob_clear_status, CANIF_mob_clear_txok_status, and CANIF_mob_get_mob_txok.
Referenced by can_enable_interrupt().
|
static |
References can_lib_params, CAN_STATUS_WAKEUP, and CANIF_clr_interrupt_status.
Referenced by can_enable_interrupt().
|
static |
References can_lib_params, CAN_STATUS_BUSOFF, and CANIF_clr_interrupt_status.
Referenced by can_enable_interrupt().
|
static |
References can_lib_params, CAN_STATUS_ERROR, and CANIF_clr_interrupt_status.
Referenced by can_enable_interrupt().
|
static |
References can_lib_params, CAN_STATUS_COMPLETED, CANIF_mob_clear_rxok_status, CANIF_mob_clear_status, and CANIF_mob_get_mob_rxok.
Referenced by can_enable_interrupt().
|
static |
References can_lib_params, CAN_STATUS_COMPLETED, CANIF_mob_clear_status, CANIF_mob_clear_txok_status, and CANIF_mob_get_mob_txok.
Referenced by can_enable_interrupt().
|
static |
References can_lib_params, CAN_STATUS_WAKEUP, and CANIF_clr_interrupt_status.
Referenced by can_enable_interrupt().
U8 can_init | ( | U8 | ch, |
U32 | can_msg_ram_add, | ||
U8 | operating_mode, | ||
void(*)(U8 handle, U8 event) | can_msg_callback_channel | ||
) |
References CAN_CMD_ACCEPTED, CAN_CMD_REFUSED, can_enable_interrupt(), can_lib_params, CANIF_bit_timing, CANIF_channel_enable_status, CANIF_CHANNEL_MODE_LISTENING, CANIF_CHANNEL_MODE_LOOPBACK, CANIF_CHANNEL_MODE_NORMAL, canif_clear_all_mob(), CANIF_clr_overrun_mode, CANIF_clr_reset, CANIF_enable, CANIF_set_channel_mode, CANIF_set_overrun_mode, CANIF_set_ram_add, CANIF_set_reset, DELAY, delay_us, and NB_MOB_CHANNEL.
Referenced by can_example_prepare_data(), and main().
struct { ... } can_lib_params |
Output parameters.
Referenced by can0_int_busoff_handler(), can0_int_cerr_handler(), can0_int_rx_handler(), can0_int_tx_handler(), can0_int_wakeup_handler(), can1_int_busoff_handler(), can1_int_cerr_handler(), can1_int_rx_handler(), can1_int_tx_handler(), can1_int_wakeup_handler(), and can_init().
U32 can_mob_alloc_vector0 = 0 |
Dynamic Mob Allocation State Vector for Channel 0.
Referenced by can_mob_alloc(), and can_mob_free().
U32 can_mob_alloc_vector1 = 0 |
Dynamic Mob Allocation State Vector for Channel 1.
Referenced by can_mob_alloc(), and can_mob_free().