Microchip® Advanced Software Framework

•All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
AUDIO - TLV320AIC23B Audio Codec

Software Driver for the TLV320AIC23B Audio Codec.

Data Structures

union  aic23b_aapc_t
 Register structure. More...
 
struct  aic23b_ctrl_t
 Register structure. More...
 
union  aic23b_daif_t
 Register structure. More...
 
union  aic23b_dapc_t
 Register structure. More...
 
union  aic23b_dia_t
 Register structure. More...
 
union  aic23b_lchvc_t
 Register structure. More...
 
union  aic23b_llicvc_t
 Register structure. More...
 
union  aic23b_pdc_t
 Register structure. More...
 
union  aic23b_rchvc_t
 Register structure. More...
 
union  aic23b_rlicvc_t
 Register structure. More...
 
union  aic23b_rr_t
 Register structure. More...
 
union  aic23b_src_t
 Register structure. More...
 

High-Level Interface

void aic23b_codec_setup (uint32_t sample_rate_hz, uint8_t num_channels, uint8_t bits_per_sample, bool swap_channels, void(*callback)(uint32_t opt), uint32_t callback_opt, uint32_t pba_hz)
 

Control Interface

#define AIC23B_CTRL_INTERFACE_TWI   1
 Control interface: Two-Wire Interface. More...
 
#define AIC23B_CTRL_INTERFACE_SPI   2
 Control interface: Serial Peripheral Interface. More...
 

Mode Supported

#define AIC23B_MODE_DAC   0
 Mode supported: DAC. More...
 
#define AIC23B_MODE_ADC   1
 Mode supported: ADC. More...
 
#define AIC23B_MODE_CODEC   3
 Mode supported: CODEC. More...
 

Input Selected

#define AIC23B_INPUT_LINE   0
 Input Selected: LINE IN. More...
 
#define AIC23B_INPUT_MIC   1
 Input Selected: MIC. More...
 

Control Word

#define AIC23B_CTRL_SIZE   (AIC23B_CTRL_ADDR_SIZE + AIC23B_CTRL_DATA_SIZE)
 
#define AIC23B_CTRL_ADDR_OFFSET   9
 Control address bit-field offset. More...
 
#define AIC23B_CTRL_ADDR_SIZE   7
 Control address bit-field size. More...
 
#define AIC23B_CTRL_DATA_OFFSET   0
 Control data bit-field offset. More...
 
#define AIC23B_CTRL_DATA_SIZE   9
 Control data bit-field size. More...
 

Left Line Input Channel Volume Control

#define AIC23B_LLICVC   0x00
 Register index. More...
 
#define AIC23B_LLICVC_ADDRESS   0x00
 Register address. More...
 
#define AIC23B_LLICVC_DEFAULT   0x0097
 Register default value. More...
 
#define AIC23B_LLICVC_LRS_OFFSET   8
 Left/right line simultaneous volume/mute update bit-field offset. More...
 
#define AIC23B_LLICVC_LRS_SIZE   1
 Left/right line simultaneous volume/mute update bit-field size. More...
 
#define AIC23B_LLICVC_LIM_OFFSET   7
 Left line input mute bit-field offset. More...
 
#define AIC23B_LLICVC_LIM_SIZE   1
 Left line input mute bit-field size. More...
 
#define AIC23B_LLICVC_LIV_OFFSET   0
 Left line input volume control bit-field offset. More...
 
#define AIC23B_LLICVC_LIV_SIZE   5
 Left line input volume control bit-field size. More...
 

Right Line Input Channel Volume Control

#define AIC23B_RLICVC   0x01
 Register index. More...
 
#define AIC23B_RLICVC_ADDRESS   0x01
 Register address. More...
 
#define AIC23B_RLICVC_DEFAULT   0x0097
 Register default value. More...
 
#define AIC23B_RLICVC_RLS_OFFSET   8
 Right/left line simultaneous volume/mute update bit-field offset. More...
 
#define AIC23B_RLICVC_RLS_SIZE   1
 Right/left line simultaneous volume/mute update bit-field size. More...
 
#define AIC23B_RLICVC_RIM_OFFSET   7
 Right line input mute bit-field offset. More...
 
#define AIC23B_RLICVC_RIM_SIZE   1
 Right line input mute bit-field size. More...
 
#define AIC23B_RLICVC_RIV_OFFSET   0
 Right line input volume control bit-field offset. More...
 
#define AIC23B_RLICVC_RIV_SIZE   5
 Right line input volume control bit-field size. More...
 

Left Channel Headphone Volume Control

#define AIC23B_LCHVC   0x02
 Register index. More...
 
#define AIC23B_LCHVC_ADDRESS   0x02
 Register address. More...
 
#define AIC23B_LCHVC_DEFAULT   0x00F9
 Register default value. More...
 
#define AIC23B_LCHVC_LRS_OFFSET   8
 Left/right headphone channel simultaneous volume/mute update bit-field offset. More...
 
#define AIC23B_LCHVC_LRS_SIZE   1
 Left/right headphone channel simultaneous volume/mute update bit-field size. More...
 
#define AIC23B_LCHVC_LZC_OFFSET   7
 Left-channel zero-cross detect bit-field offset. More...
 
#define AIC23B_LCHVC_LZC_SIZE   1
 Left-channel zero-cross detect bit-field size. More...
 
#define AIC23B_LCHVC_LHV_OFFSET   0
 Left headphone volume control bit-field offset. More...
 
#define AIC23B_LCHVC_LHV_SIZE   7
 Left headphone volume control bit-field size. More...
 

Right Channel Headphone Volume Control

#define AIC23B_RCHVC   0x03
 Register index. More...
 
#define AIC23B_RCHVC_ADDRESS   0x03
 Register address. More...
 
#define AIC23B_RCHVC_DEFAULT   0x00F9
 Register default value. More...
 
#define AIC23B_RCHVC_RLS_OFFSET   8
 Right/left headphone channel simultaneous volume/mute update bit-field offset. More...
 
#define AIC23B_RCHVC_RLS_SIZE   1
 Right/left headphone channel simultaneous volume/mute update bit-field size. More...
 
#define AIC23B_RCHVC_RZC_OFFSET   7
 Right-channel zero-cross detect bit-field offset. More...
 
#define AIC23B_RCHVC_RZC_SIZE   1
 Right-channel zero-cross detect bit-field size. More...
 
#define AIC23B_RCHVC_RHV_OFFSET   0
 Right headphone volume control bit-field offset. More...
 
#define AIC23B_RCHVC_RHV_SIZE   7
 Right headphone volume control bit-field size. More...
 

Analog Audio Path Control

#define AIC23B_AAPC   0x04
 Register index. More...
 
#define AIC23B_AAPC_ADDRESS   0x04
 Register address. More...
 
#define AIC23B_AAPC_DEFAULT   0x000A
 Register default value. More...
 
#define AIC23B_AAPC_STA_OFFSET   6
 Sidetone addition bit-field offset. More...
 
#define AIC23B_AAPC_STA_SIZE   3
 Sidetone addition bit-field size. More...
 
#define AIC23B_AAPC_STA_M18DB   0x0003
 Added sidetone: -18 dB. More...
 
#define AIC23B_AAPC_STA_M12DB   0x0002
 Added sidetone: -12 dB. More...
 
#define AIC23B_AAPC_STA_M9DB   0x0001
 Added sidetone: -9 dB. More...
 
#define AIC23B_AAPC_STA_M6DB   0x0000
 Added sidetone: -6 dB. More...
 
#define AIC23B_AAPC_STA_0DB   0x0004
 Added sidetone: 0 dB. More...
 
#define AIC23B_AAPC_STE_OFFSET   5
 Sidetone enable bit-field offset. More...
 
#define AIC23B_AAPC_STE_SIZE   1
 Sidetone enable bit-field size. More...
 
#define AIC23B_AAPC_DAC_OFFSET   4
 DAC select bit-field offset. More...
 
#define AIC23B_AAPC_DAC_SIZE   1
 DAC select bit-field size. More...
 
#define AIC23B_AAPC_BYP_OFFSET   3
 Bypass bit-field offset. More...
 
#define AIC23B_AAPC_BYP_SIZE   1
 Bypass bit-field size. More...
 
#define AIC23B_AAPC_INSEL_OFFSET   2
 Input select for ADC bit-field offset. More...
 
#define AIC23B_AAPC_INSEL_SIZE   1
 Input select for ADC bit-field size. More...
 
#define AIC23B_AAPC_INSEL_LINE   0x0000
 Input selected for ADC: line. More...
 
#define AIC23B_AAPC_INSEL_MIC   0x0001
 Input selected for ADC: microphone. More...
 
#define AIC23B_AAPC_MICM_OFFSET   1
 Microphone mute bit-field offset. More...
 
#define AIC23B_AAPC_MICM_SIZE   1
 Microphone mute bit-field size. More...
 
#define AIC23B_AAPC_MICB_OFFSET   0
 Microphone boost (+20 dB) bit-field offset. More...
 
#define AIC23B_AAPC_MICB_SIZE   1
 Microphone boost (+20 dB) bit-field size. More...
 

Digital Audio Path Control

#define AIC23B_DAPC   0x05
 Register index. More...
 
#define AIC23B_DAPC_ADDRESS   0x05
 Register address. More...
 
#define AIC23B_DAPC_DEFAULT   0x0008
 Register default value. More...
 
#define AIC23B_DAPC_DACM_OFFSET   3
 DAC soft mute bit-field offset. More...
 
#define AIC23B_DAPC_DACM_SIZE   1
 DAC soft mute bit-field size. More...
 
#define AIC23B_DAPC_DEEMP_OFFSET   1
 De-emphasis control bit-field offset. More...
 
#define AIC23B_DAPC_DEEMP_SIZE   2
 De-emphasis control bit-field size. More...
 
#define AIC23B_DAPC_DEEMP_NONE   0x0000
 De-emphasis: none. More...
 
#define AIC23B_DAPC_DEEMP_32KHZ   0x0001
 De-emphasis: 32 kHz. More...
 
#define AIC23B_DAPC_DEEMP_44_1KHZ   0x0002
 De-emphasis: 44.1 kHz. More...
 
#define AIC23B_DAPC_DEEMP_48KHZ   0x0003
 De-emphasis: 48 kHz. More...
 
#define AIC23B_DAPC_ADCHP_OFFSET   0
 ADC high-pass filter bit-field offset. More...
 
#define AIC23B_DAPC_ADCHP_SIZE   1
 ADC high-pass filter bit-field size. More...
 

Power Down Control

#define AIC23B_PDC   0x06
 Register index. More...
 
#define AIC23B_PDC_ADDRESS   0x06
 Register address. More...
 
#define AIC23B_PDC_DEFAULT   0x0007
 Register default value. More...
 
#define AIC23B_PDC_OFF_OFFSET   7
 Device power bit-field offset. More...
 
#define AIC23B_PDC_OFF_SIZE   1
 Device power bit-field size. More...
 
#define AIC23B_PDC_CLK_OFFSET   6
 Clock bit-field offset. More...
 
#define AIC23B_PDC_CLK_SIZE   1
 Clock bit-field size. More...
 
#define AIC23B_PDC_OSC_OFFSET   5
 Oscillator bit-field offset. More...
 
#define AIC23B_PDC_OSC_SIZE   1
 Oscillator bit-field size. More...
 
#define AIC23B_PDC_OUT_OFFSET   4
 Outputs bit-field offset. More...
 
#define AIC23B_PDC_OUT_SIZE   1
 Outputs bit-field size. More...
 
#define AIC23B_PDC_DAC_OFFSET   3
 DAC bit-field offset. More...
 
#define AIC23B_PDC_DAC_SIZE   1
 DAC bit-field size. More...
 
#define AIC23B_PDC_ADC_OFFSET   2
 ADC bit-field offset. More...
 
#define AIC23B_PDC_ADC_SIZE   1
 ADC bit-field size. More...
 
#define AIC23B_PDC_MIC_OFFSET   1
 Microphone input bit-field offset. More...
 
#define AIC23B_PDC_MIC_SIZE   1
 Microphone input bit-field size. More...
 
#define AIC23B_PDC_LINE_OFFSET   0
 Line input bit-field offset. More...
 
#define AIC23B_PDC_LINE_SIZE   1
 Line input bit-field size. More...
 

Digital Audio Interface Format

#define AIC23B_DAIF   0x07
 Register index. More...
 
#define AIC23B_DAIF_ADDRESS   0x07
 Register address. More...
 
#define AIC23B_DAIF_DEFAULT   0x0001
 Register default value. More...
 
#define AIC23B_DAIF_MS_OFFSET   6
 Master/slave mode bit-field offset. More...
 
#define AIC23B_DAIF_MS_SIZE   1
 Master/slave mode bit-field size. More...
 
#define AIC23B_DAIF_MS_SLAVE   0x0000
 Slave mode. More...
 
#define AIC23B_DAIF_MS_MASTER   0x0001
 Master mode. More...
 
#define AIC23B_DAIF_LRSWAP_OFFSET   5
 DAC left/right swap bit-field offset. More...
 
#define AIC23B_DAIF_LRSWAP_SIZE   1
 DAC left/right swap bit-field size. More...
 
#define AIC23B_DAIF_LRP_OFFSET   4
 DAC left/right phase bit-field offset. More...
 
#define AIC23B_DAIF_LRP_SIZE   1
 DAC left/right phase bit-field size. More...
 
#define AIC23B_DAIF_IWL_OFFSET   2
 Input bit length bit-field offset. More...
 
#define AIC23B_DAIF_IWL_SIZE   2
 Input bit length bit-field size. More...
 
#define AIC23B_DAIF_IWL_16   0x0000
 Input bit length: 16. More...
 
#define AIC23B_DAIF_IWL_20   0x0001
 Input bit length: 20. More...
 
#define AIC23B_DAIF_IWL_24   0x0002
 Input bit length: 24. More...
 
#define AIC23B_DAIF_IWL_32   0x0003
 Input bit length: 32. More...
 
#define AIC23B_DAIF_FMT_OFFSET   0
 Data format bit-field offset. More...
 
#define AIC23B_DAIF_FMT_SIZE   2
 Data format bit-field size. More...
 
#define AIC23B_DAIF_FMT_RA   0x0000
 Data format: MSB first, right aligned. More...
 
#define AIC23B_DAIF_FMT_LA   0x0001
 Data format: MSB first, left aligned. More...
 
#define AIC23B_DAIF_FMT_I2S   0x0002
 Data format: I2S format, MSB first, left - 1 aligned. More...
 
#define AIC23B_DAIF_FMT_DSP   0x0003
 Data format: DSP format, frame sync followed by two data words. More...
 

Sample Rate Control

#define AIC23B_SRC   0x08
 Register index. More...
 
#define AIC23B_SRC_ADDRESS   0x08
 Register address. More...
 
#define AIC23B_SRC_DEFAULT   0x0020
 Register default value. More...
 
#define AIC23B_SRC_CLKOUT_OFFSET   7
 Clock output divider bit-field offset. More...
 
#define AIC23B_SRC_CLKOUT_SIZE   1
 Clock output divider bit-field size. More...
 
#define AIC23B_SRC_CLKIN_OFFSET   6
 Clock input divider bit-field offset. More...
 
#define AIC23B_SRC_CLKIN_SIZE   1
 Clock input divider bit-field size. More...
 
#define AIC23B_SRC_SR_OFFSET   2
 Sampling rate control bit-field offset. More...
 
#define AIC23B_SRC_SR_SIZE   4
 Sampling rate control bit-field size. More...
 
#define AIC23B_SRC_BOSR_OFFSET   1
 Base oversampling rate bit-field offset. More...
 
#define AIC23B_SRC_BOSR_SIZE   1
 Base oversampling rate bit-field size. More...
 
#define AIC23B_SRC_USB_OFFSET   0
 USB clock mode select bit-field offset. More...
 
#define AIC23B_SRC_USB_SIZE   1
 USB clock mode select bit-field size. More...
 

Digital Interface Activation

#define AIC23B_DIA   0x09
 Register index. More...
 
#define AIC23B_DIA_ADDRESS   0x09
 Register address. More...
 
#define AIC23B_DIA_DEFAULT   0x0000
 Register default value. More...
 
#define AIC23B_DIA_ACT_OFFSET   0
 Activate interface bit-field offset. More...
 
#define AIC23B_DIA_ACT_SIZE   1
 Activate interface bit-field size. More...
 

Reset Register

#define AIC23B_RR   0x0A
 Register index. More...
 
#define AIC23B_RR_ADDRESS   0x0F
 Register address. More...
 
#define AIC23B_RR_DEFAULT   0x0000
 Register default value. More...
 
#define AIC23B_RR_RES_OFFSET   0
 Reset bit-field offset. More...
 
#define AIC23B_RR_RES_SIZE   9
 Reset bit-field size. More...
 

Register Structure

#define AIC23B_ADDRESS(REG)   REG##_ADDRESS
 Returns the address of the REG register (e.g. AIC23B_LLICVC). More...
 
#define AIC23B_DEFAULT(REG)   REG##_DEFAULT
 Returns the default value of the REG register (e.g. AIC23B_LLICVC). More...
 
#define AIC23B_OFFSET(REG, BITFIELD)   REG##_##BITFIELD##_OFFSET
 Returns the offset of the BITFIELD bit-field (e.g. More...
 
#define AIC23B_SIZE(REG, BITFIELD)   REG##_##BITFIELD##_SIZE
 Returns the size of the BITFIELD bit-field (e.g. More...
 
#define AIC23B_MASK(REG, BITFIELD)   (((1 << REG##_##BITFIELD##_SIZE) - 1) << REG##_##BITFIELD##_OFFSET)
 Returns the mask of the BITFIELD bit-field (e.g. More...
 

Audio Channels

#define AIC23B_LEFT_CHANNEL   0x01
 
#define AIC23B_RIGHT_CHANNEL   0x02
 

Volume Control

#define AIC23B_MUTED   SCHAR_MIN
 
#define AIC23B_LIN_VOL_OFFSET   0x17
 
#define AIC23B_LIN_VOL_MIN   ((int8_t)(-34.5 * 2 / 3))
 
#define AIC23B_LIN_VOL_MAX   ((int8_t)(+12 * 2 / 3))
 
#define AIC23B_HP_VOL_OFFSET   0x79
 
#define AIC23B_HP_VOL_MIN   ((int8_t)(-72))
 
#define AIC23B_HP_VOL_MAX   ((int8_t)(+ 6))
 

Low-Level Interface

uint16_t aic23b_read_reg (uint8_t reg)
 Reads the reg register. More...
 
void aic23b_write_reg (uint8_t reg, uint16_t val)
 Writes val to the reg register. More...
 

Mid-Level Interface

int8_t aic23b_get_line_in_volume (uint8_t ch)
 Gets the ch line input channel volume. More...
 
void aic23b_set_line_in_volume (uint8_t ch_mask, int8_t vol)
 Sets the ch_mask line input channels volume to vol. More...
 
uint8_t aic23b_dac_get_average_headphone_volume (void)
 Gets the average headphone volume. More...
 
void aic23b_dac_set_average_headphone_volume (uint8_t volume)
 Sets the average headphone volume. More...
 
bool aic23b_dac_is_headphone_volume_muted (void)
 Returns the state of the mute mode of the DAC. More...
 
bool aic23b_dac_is_headphone_volume_boosted (void)
 Returns the state of the boost mode of the DAC. More...
 
int8_t aic23b_get_headphone_volume (uint8_t ch)
 Gets the ch channel headphone volume. More...
 
void aic23b_set_headphone_volume (uint8_t ch_mask, int8_t vol, bool z_cross)
 Sets the ch_mask channels headphone volume to vol, with zero-cross detect if z_cross is true. More...
 
aic23b_aapc_t aic23b_get_analog_audio_path (void)
 Gets the analog audio path. More...
 
void aic23b_set_analog_audio_path (aic23b_aapc_t aapc)
 Sets the analog audio path to aapc. More...
 
aic23b_dapc_t aic23b_get_digital_audio_path (void)
 Gets the digital audio path. More...
 
void aic23b_set_digital_audio_path (aic23b_dapc_t dapc)
 Sets the digital audio path to dapc. More...
 
aic23b_pdc_t aic23b_get_power_down_state (void)
 Gets the power down state. More...
 
void aic23b_set_power_down_state (aic23b_pdc_t pdc)
 Sets the power down state to pdc. More...
 
bool aic23b_is_dig_audio_activated (void)
 Tells whether the digital audio interface is activated. More...
 
void aic23b_activate_dig_audio (bool act)
 Activates or deactivates the digital audio interface according to act. More...
 
void aic23b_reset (void)
 Resets the CODEC. More...
 
void aic23b_configure_freq (int master_clock_hz, int sample_rate_hz)
 Used to configure the codec frequency. More...
 

High-Level Interface

void aic23b_dac_start (uint32_t sample_rate_hz, uint8_t num_channels, uint8_t bits_per_sample, bool swap_channels, void(*callback)(uint32_t arg), uint32_t callback_opt, uint32_t pba_hz)
 Starts the DAC. More...
 
void aic23b_dac_setup (uint32_t sample_rate_hz, uint8_t num_channels, uint8_t bits_per_sample, bool swap_channels, void(*callback)(uint32_t arg), uint32_t callback_opt, uint32_t pba_hz)
 Sets the DAC up with new settings. More...
 
bool aic23b_dac_output (void *sample_buffer, size_t sample_length)
 Outputs a sample buffer to the DAC. More...
 
void aic23b_dac_increase_volume (void)
 Increases the output volume of the DAC. More...
 
void aic23b_dac_decrease_volume (void)
 Decreases the output volume of the DAC. More...
 
void aic23b_dac_flush (void)
 Flushes the sample buffer being output to the DAC. More...
 
void aic23b_dac_stop (void)
 Stops the DAC. More...
 
void aic23b_adc_start (uint32_t sample_rate_hz, uint8_t num_channels, uint8_t bits_per_sample, bool swap_channels, void(*callback)(uint32_t arg), uint32_t callback_opt, uint32_t pba_hz)
 Starts the ADC. More...
 
void aic23b_adc_setup (uint32_t sample_rate_hz, uint8_t num_channels, uint8_t bits_per_sample, bool swap_channels, void(*callback)(uint32_t arg), uint32_t callback_opt, uint32_t pba_hz)
 Sets the ADC up with new settings. More...
 
bool aic23b_adc_input (void *sample_buffer, size_t sample_length)
 Input a sample buffer from the ADC. More...
 
void aic23b_adc_flush (void)
 Flushes the sample buffer being input from the ADC. More...
 
void aic23b_adc_stop (void)
 Stops the ADC. More...
 
void aic23b_codec_start (uint32_t sample_rate_hz, uint8_t num_channels, uint8_t bits_per_sample, bool swap_channels, void(*callback)(uint32_t arg), uint32_t callback_opt, uint32_t pba_hz)
 Starts the CODEC. More...
 
void aic23b_codec_setup (uint32_t sample_rate_hz, uint8_t num_channels, uint8_t bits_per_sample, bool swap_channels, void(*callback)(uint32_t arg), uint32_t callback_opt, uint32_t pba_hz)
 Sets the CODEC up with new settings. More...
 
void aic23b_codec_flush (void)
 Flushes the sample buffers being input from the ADC and output to the DAC. More...
 
void aic23b_codec_stop (void)
 Stops the CODEC. More...
 
void aic23b_dac_mute (bool mute)
 Mute audio if mute is set to true. More...
 

#define AIC23B_AAPC   0x04
#define AIC23B_AAPC_ADDRESS   0x04

Register address.

#define AIC23B_AAPC_BYP_OFFSET   3

Bypass bit-field offset.

#define AIC23B_AAPC_BYP_SIZE   1

Bypass bit-field size.

#define AIC23B_AAPC_DAC_OFFSET   4

DAC select bit-field offset.

#define AIC23B_AAPC_DAC_SIZE   1

DAC select bit-field size.

#define AIC23B_AAPC_DEFAULT   0x000A

Register default value.

#define AIC23B_AAPC_INSEL_LINE   0x0000

Input selected for ADC: line.

#define AIC23B_AAPC_INSEL_MIC   0x0001

Input selected for ADC: microphone.

#define AIC23B_AAPC_INSEL_OFFSET   2

Input select for ADC bit-field offset.

#define AIC23B_AAPC_INSEL_SIZE   1

Input select for ADC bit-field size.

#define AIC23B_AAPC_MICB_OFFSET   0

Microphone boost (+20 dB) bit-field offset.

#define AIC23B_AAPC_MICB_SIZE   1

Microphone boost (+20 dB) bit-field size.

#define AIC23B_AAPC_MICM_OFFSET   1

Microphone mute bit-field offset.

#define AIC23B_AAPC_MICM_SIZE   1

Microphone mute bit-field size.

#define AIC23B_AAPC_STA_0DB   0x0004

Added sidetone: 0 dB.

#define AIC23B_AAPC_STA_M12DB   0x0002

Added sidetone: -12 dB.

#define AIC23B_AAPC_STA_M18DB   0x0003

Added sidetone: -18 dB.

#define AIC23B_AAPC_STA_M6DB   0x0000

Added sidetone: -6 dB.

#define AIC23B_AAPC_STA_M9DB   0x0001

Added sidetone: -9 dB.

#define AIC23B_AAPC_STA_OFFSET   6

Sidetone addition bit-field offset.

#define AIC23B_AAPC_STA_SIZE   3

Sidetone addition bit-field size.

#define AIC23B_AAPC_STE_OFFSET   5

Sidetone enable bit-field offset.

#define AIC23B_AAPC_STE_SIZE   1

Sidetone enable bit-field size.

#define AIC23B_ADDRESS (   REG)    REG##_ADDRESS

Returns the address of the REG register (e.g. AIC23B_LLICVC).

#define AIC23B_CTRL_ADDR_OFFSET   9

Control address bit-field offset.

#define AIC23B_CTRL_ADDR_SIZE   7

Control address bit-field size.

#define AIC23B_CTRL_DATA_OFFSET   0

Control data bit-field offset.

#define AIC23B_CTRL_DATA_SIZE   9

Control data bit-field size.

#define AIC23B_CTRL_INTERFACE_SPI   2

Control interface: Serial Peripheral Interface.

#define AIC23B_CTRL_INTERFACE_TWI   1

Control interface: Two-Wire Interface.

#define AIC23B_CTRL_SIZE   (AIC23B_CTRL_ADDR_SIZE + AIC23B_CTRL_DATA_SIZE)

Referenced by aic23b_codec_start().

#define AIC23B_DAIF   0x07

Register index.

Referenced by aic23b_codec_setup().

#define AIC23B_DAIF_ADDRESS   0x07

Register address.

#define AIC23B_DAIF_DEFAULT   0x0001

Register default value.

#define AIC23B_DAIF_FMT_DSP   0x0003

Data format: DSP format, frame sync followed by two data words.

#define AIC23B_DAIF_FMT_I2S   0x0002

Data format: I2S format, MSB first, left - 1 aligned.

Referenced by aic23b_codec_setup().

#define AIC23B_DAIF_FMT_LA   0x0001

Data format: MSB first, left aligned.

#define AIC23B_DAIF_FMT_OFFSET   0

Data format bit-field offset.

#define AIC23B_DAIF_FMT_RA   0x0000

Data format: MSB first, right aligned.

#define AIC23B_DAIF_FMT_SIZE   2

Data format bit-field size.

#define AIC23B_DAIF_IWL_16   0x0000

Input bit length: 16.

Referenced by aic23b_codec_setup().

#define AIC23B_DAIF_IWL_20   0x0001

Input bit length: 20.

Referenced by aic23b_codec_setup().

#define AIC23B_DAIF_IWL_24   0x0002

Input bit length: 24.

Referenced by aic23b_codec_setup().

#define AIC23B_DAIF_IWL_32   0x0003

Input bit length: 32.

Referenced by aic23b_codec_setup().

#define AIC23B_DAIF_IWL_OFFSET   2

Input bit length bit-field offset.

#define AIC23B_DAIF_IWL_SIZE   2

Input bit length bit-field size.

#define AIC23B_DAIF_LRP_OFFSET   4

DAC left/right phase bit-field offset.

#define AIC23B_DAIF_LRP_SIZE   1

DAC left/right phase bit-field size.

#define AIC23B_DAIF_LRSWAP_OFFSET   5

DAC left/right swap bit-field offset.

#define AIC23B_DAIF_LRSWAP_SIZE   1

DAC left/right swap bit-field size.

#define AIC23B_DAIF_MS_MASTER   0x0001

Master mode.

#define AIC23B_DAIF_MS_OFFSET   6

Master/slave mode bit-field offset.

#define AIC23B_DAIF_MS_SIZE   1

Master/slave mode bit-field size.

#define AIC23B_DAIF_MS_SLAVE   0x0000

Slave mode.

Referenced by aic23b_codec_setup().

#define AIC23B_DAPC   0x05
#define AIC23B_DAPC_ADCHP_OFFSET   0

ADC high-pass filter bit-field offset.

#define AIC23B_DAPC_ADCHP_SIZE   1

ADC high-pass filter bit-field size.

#define AIC23B_DAPC_ADDRESS   0x05

Register address.

#define AIC23B_DAPC_DACM_OFFSET   3

DAC soft mute bit-field offset.

#define AIC23B_DAPC_DACM_SIZE   1

DAC soft mute bit-field size.

#define AIC23B_DAPC_DEEMP_32KHZ   0x0001

De-emphasis: 32 kHz.

#define AIC23B_DAPC_DEEMP_44_1KHZ   0x0002

De-emphasis: 44.1 kHz.

#define AIC23B_DAPC_DEEMP_48KHZ   0x0003

De-emphasis: 48 kHz.

#define AIC23B_DAPC_DEEMP_NONE   0x0000

De-emphasis: none.

Referenced by aic23b_codec_start().

#define AIC23B_DAPC_DEEMP_OFFSET   1

De-emphasis control bit-field offset.

#define AIC23B_DAPC_DEEMP_SIZE   2

De-emphasis control bit-field size.

#define AIC23B_DAPC_DEFAULT   0x0008

Register default value.

#define AIC23B_DEFAULT (   REG)    REG##_DEFAULT

Returns the default value of the REG register (e.g. AIC23B_LLICVC).

Referenced by aic23b_codec_setup(), aic23b_codec_start(), aic23b_codec_stop(), aic23b_configure_freq(), aic23b_reset(), and aic23b_write_reg().

#define AIC23B_DIA   0x09

Register index.

Referenced by aic23b_activate_dig_audio(), and aic23b_is_dig_audio_activated().

#define AIC23B_DIA_ACT_OFFSET   0

Activate interface bit-field offset.

#define AIC23B_DIA_ACT_SIZE   1

Activate interface bit-field size.

#define AIC23B_DIA_ADDRESS   0x09

Register address.

#define AIC23B_DIA_DEFAULT   0x0000

Register default value.

#define AIC23B_HP_VOL_MAX   ((int8_t)(+ 6))
#define AIC23B_INPUT_LINE   0

Input Selected: LINE IN.

#define AIC23B_INPUT_MIC   1

Input Selected: MIC.

#define AIC23B_LCHVC   0x02
#define AIC23B_LCHVC_ADDRESS   0x02

Register address.

#define AIC23B_LCHVC_DEFAULT   0x00F9

Register default value.

#define AIC23B_LCHVC_LHV_OFFSET   0

Left headphone volume control bit-field offset.

#define AIC23B_LCHVC_LHV_SIZE   7

Left headphone volume control bit-field size.

#define AIC23B_LCHVC_LRS_OFFSET   8

Left/right headphone channel simultaneous volume/mute update bit-field offset.

#define AIC23B_LCHVC_LRS_SIZE   1

Left/right headphone channel simultaneous volume/mute update bit-field size.

#define AIC23B_LCHVC_LZC_OFFSET   7

Left-channel zero-cross detect bit-field offset.

#define AIC23B_LCHVC_LZC_SIZE   1

Left-channel zero-cross detect bit-field size.

#define AIC23B_LIN_VOL_MAX   ((int8_t)(+12 * 2 / 3))
#define AIC23B_LIN_VOL_MIN   ((int8_t)(-34.5 * 2 / 3))
#define AIC23B_LIN_VOL_OFFSET   0x17
#define AIC23B_LLICVC   0x00
#define AIC23B_LLICVC_ADDRESS   0x00

Register address.

#define AIC23B_LLICVC_DEFAULT   0x0097

Register default value.

#define AIC23B_LLICVC_LIM_OFFSET   7

Left line input mute bit-field offset.

#define AIC23B_LLICVC_LIM_SIZE   1

Left line input mute bit-field size.

#define AIC23B_LLICVC_LIV_OFFSET   0

Left line input volume control bit-field offset.

#define AIC23B_LLICVC_LIV_SIZE   5

Left line input volume control bit-field size.

#define AIC23B_LLICVC_LRS_OFFSET   8

Left/right line simultaneous volume/mute update bit-field offset.

#define AIC23B_LLICVC_LRS_SIZE   1

Left/right line simultaneous volume/mute update bit-field size.

#define AIC23B_MASK (   REG,
  BITFIELD 
)    (((1 << REG##_##BITFIELD##_SIZE) - 1) << REG##_##BITFIELD##_OFFSET)

Returns the mask of the BITFIELD bit-field (e.g.

LRS) in its REG register (e.g. AIC23B_LLICVC).

#define AIC23B_MODE_ADC   1

Mode supported: ADC.

#define AIC23B_MODE_CODEC   3

Mode supported: CODEC.

#define AIC23B_MODE_DAC   0

Mode supported: DAC.

#define AIC23B_MUTED   SCHAR_MIN
#define AIC23B_OFFSET (   REG,
  BITFIELD 
)    REG##_##BITFIELD##_OFFSET

Returns the offset of the BITFIELD bit-field (e.g.

LRS) in its REG register (e.g. AIC23B_LLICVC).

Referenced by aic23b_reset().

#define AIC23B_PDC   0x06
#define AIC23B_PDC_ADC_OFFSET   2

ADC bit-field offset.

#define AIC23B_PDC_ADC_SIZE   1

ADC bit-field size.

#define AIC23B_PDC_ADDRESS   0x06

Register address.

#define AIC23B_PDC_CLK_OFFSET   6

Clock bit-field offset.

#define AIC23B_PDC_CLK_SIZE   1

Clock bit-field size.

#define AIC23B_PDC_DAC_OFFSET   3

DAC bit-field offset.

#define AIC23B_PDC_DAC_SIZE   1

DAC bit-field size.

#define AIC23B_PDC_DEFAULT   0x0007

Register default value.

#define AIC23B_PDC_LINE_OFFSET   0

Line input bit-field offset.

#define AIC23B_PDC_LINE_SIZE   1

Line input bit-field size.

#define AIC23B_PDC_MIC_OFFSET   1

Microphone input bit-field offset.

#define AIC23B_PDC_MIC_SIZE   1

Microphone input bit-field size.

#define AIC23B_PDC_OFF_OFFSET   7

Device power bit-field offset.

#define AIC23B_PDC_OFF_SIZE   1

Device power bit-field size.

#define AIC23B_PDC_OSC_OFFSET   5

Oscillator bit-field offset.

#define AIC23B_PDC_OSC_SIZE   1

Oscillator bit-field size.

#define AIC23B_PDC_OUT_OFFSET   4

Outputs bit-field offset.

#define AIC23B_PDC_OUT_SIZE   1

Outputs bit-field size.

#define AIC23B_RCHVC   0x03
#define AIC23B_RCHVC_ADDRESS   0x03

Register address.

#define AIC23B_RCHVC_DEFAULT   0x00F9

Register default value.

#define AIC23B_RCHVC_RHV_OFFSET   0

Right headphone volume control bit-field offset.

#define AIC23B_RCHVC_RHV_SIZE   7

Right headphone volume control bit-field size.

#define AIC23B_RCHVC_RLS_OFFSET   8

Right/left headphone channel simultaneous volume/mute update bit-field offset.

#define AIC23B_RCHVC_RLS_SIZE   1

Right/left headphone channel simultaneous volume/mute update bit-field size.

#define AIC23B_RCHVC_RZC_OFFSET   7

Right-channel zero-cross detect bit-field offset.

#define AIC23B_RCHVC_RZC_SIZE   1

Right-channel zero-cross detect bit-field size.

#define AIC23B_RLICVC   0x01
#define AIC23B_RLICVC_ADDRESS   0x01

Register address.

#define AIC23B_RLICVC_DEFAULT   0x0097

Register default value.

#define AIC23B_RLICVC_RIM_OFFSET   7

Right line input mute bit-field offset.

#define AIC23B_RLICVC_RIM_SIZE   1

Right line input mute bit-field size.

#define AIC23B_RLICVC_RIV_OFFSET   0

Right line input volume control bit-field offset.

#define AIC23B_RLICVC_RIV_SIZE   5

Right line input volume control bit-field size.

#define AIC23B_RLICVC_RLS_OFFSET   8

Right/left line simultaneous volume/mute update bit-field offset.

#define AIC23B_RLICVC_RLS_SIZE   1

Right/left line simultaneous volume/mute update bit-field size.

#define AIC23B_RR   0x0A

Register index.

Referenced by aic23b_reset(), and aic23b_write_reg().

#define AIC23B_RR_ADDRESS   0x0F

Register address.

#define AIC23B_RR_DEFAULT   0x0000

Register default value.

#define AIC23B_RR_RES_OFFSET   0

Reset bit-field offset.

#define AIC23B_RR_RES_SIZE   9

Reset bit-field size.

#define AIC23B_SIZE (   REG,
  BITFIELD 
)    REG##_##BITFIELD##_SIZE

Returns the size of the BITFIELD bit-field (e.g.

LRS) of the REG register (e.g. AIC23B_LLICVC).

#define AIC23B_SRC   0x08

Register index.

Referenced by aic23b_configure_freq().

#define AIC23B_SRC_ADDRESS   0x08

Register address.

#define AIC23B_SRC_BOSR_OFFSET   1

Base oversampling rate bit-field offset.

#define AIC23B_SRC_BOSR_SIZE   1

Base oversampling rate bit-field size.

#define AIC23B_SRC_CLKIN_OFFSET   6

Clock input divider bit-field offset.

#define AIC23B_SRC_CLKIN_SIZE   1

Clock input divider bit-field size.

#define AIC23B_SRC_CLKOUT_OFFSET   7

Clock output divider bit-field offset.

#define AIC23B_SRC_CLKOUT_SIZE   1

Clock output divider bit-field size.

#define AIC23B_SRC_DEFAULT   0x0020

Register default value.

#define AIC23B_SRC_SR_OFFSET   2

Sampling rate control bit-field offset.

#define AIC23B_SRC_SR_SIZE   4

Sampling rate control bit-field size.

#define AIC23B_SRC_USB_OFFSET   0

USB clock mode select bit-field offset.

#define AIC23B_SRC_USB_SIZE   1

USB clock mode select bit-field size.

void aic23b_activate_dig_audio ( bool  act)

Activates or deactivates the digital audio interface according to act.

References aic23b_dia_t::act, AIC23B_DIA, aic23b_read_reg(), aic23b_write_reg(), and aic23b_dia_t::data.

Referenced by aic23b_codec_start().

void aic23b_adc_flush ( void  )

Flushes the sample buffer being input from the ADC.

bool aic23b_adc_input ( void *  sample_buffer,
size_t  sample_length 
)
void aic23b_adc_setup ( uint32_t  sample_rate_hz,
uint8_t  num_channels,
uint8_t  bits_per_sample,
bool  swap_channels,
void(*)(uint32_t arg)  callback,
uint32_t  callback_opt,
uint32_t  pba_hz 
)

Sets the ADC up with new settings.

Note
The ADC must have been started beforehand.
void aic23b_adc_start ( uint32_t  sample_rate_hz,
uint8_t  num_channels,
uint8_t  bits_per_sample,
bool  swap_channels,
void(*)(uint32_t arg)  callback,
uint32_t  callback_opt,
uint32_t  pba_hz 
)

Starts the ADC.

void aic23b_adc_stop ( void  )

Stops the ADC.

void aic23b_codec_flush ( void  )

Flushes the sample buffers being input from the ADC and output to the DAC.

References AIC23B_SSC_RX_PDCA_CHANNEL, AIC23B_SSC_TX_PDCA_CHANNEL, pdca_disable_interrupt_transfer_complete(), pdca_get_transfer_status(), and PDCA_TRANSFER_COMPLETE.

Referenced by aic23b_codec_stop().

void aic23b_codec_setup ( uint32_t  sample_rate_hz,
uint8_t  num_channels,
uint8_t  bits_per_sample,
bool  swap_channels,
void(*)(uint32_t arg)  callback,
uint32_t  callback_opt,
uint32_t  pba_hz 
)

Sets the CODEC up with new settings.

Note
The CODEC must have been started beforehand.
void aic23b_configure_freq ( int  master_clock_hz,
int  sample_rate_hz 
)
void aic23b_dac_decrease_volume ( void  )

Decreases the output volume of the DAC.

Note
The DAC must have been started beforehand.

References aic23b_get_headphone_volume(), AIC23B_LEFT_CHANNEL, AIC23B_MUTED, AIC23B_RIGHT_CHANNEL, aic23b_set_headphone_volume(), and volume.

void aic23b_dac_flush ( void  )

Flushes the sample buffer being output to the DAC.

uint8_t aic23b_dac_get_average_headphone_volume ( void  )
void aic23b_dac_increase_volume ( void  )

Increases the output volume of the DAC.

Note
The DAC must have been started beforehand.

References aic23b_get_headphone_volume(), AIC23B_HP_VOL_MIN, AIC23B_LEFT_CHANNEL, AIC23B_RIGHT_CHANNEL, aic23b_set_headphone_volume(), and volume.

bool aic23b_dac_is_headphone_volume_boosted ( void  )

Returns the state of the boost mode of the DAC.

bool aic23b_dac_is_headphone_volume_muted ( void  )

Returns the state of the mute mode of the DAC.

void aic23b_dac_set_average_headphone_volume ( uint8_t  volume)

Sets the average headphone volume.

References AIC23B_LEFT_CHANNEL, AIC23B_RIGHT_CHANNEL, and aic23b_set_headphone_volume().

void aic23b_dac_setup ( uint32_t  sample_rate_hz,
uint8_t  num_channels,
uint8_t  bits_per_sample,
bool  swap_channels,
void(*)(uint32_t arg)  callback,
uint32_t  callback_opt,
uint32_t  pba_hz 
)

Sets the DAC up with new settings.

Note
The DAC must have been started beforehand.
void aic23b_dac_start ( uint32_t  sample_rate_hz,
uint8_t  num_channels,
uint8_t  bits_per_sample,
bool  swap_channels,
void(*)(uint32_t arg)  callback,
uint32_t  callback_opt,
uint32_t  pba_hz 
)

Starts the DAC.

void aic23b_dac_stop ( void  )

Stops the DAC.

aic23b_aapc_t aic23b_get_analog_audio_path ( void  )

Gets the analog audio path.

References AIC23B_AAPC, aic23b_read_reg(), and aic23b_aapc_t::data.

aic23b_dapc_t aic23b_get_digital_audio_path ( void  )

Gets the digital audio path.

References AIC23B_DAPC, aic23b_read_reg(), and aic23b_dapc_t::data.

aic23b_pdc_t aic23b_get_power_down_state ( void  )

Gets the power down state.

References AIC23B_PDC, aic23b_read_reg(), and aic23b_pdc_t::data.

bool aic23b_is_dig_audio_activated ( void  )

Tells whether the digital audio interface is activated.

References aic23b_dia_t::act, AIC23B_DIA, aic23b_read_reg(), and aic23b_dia_t::data.

void aic23b_reset ( void  )
void aic23b_set_analog_audio_path ( aic23b_aapc_t  aapc)

Sets the analog audio path to aapc.

References AIC23B_AAPC, aic23b_write_reg(), and aic23b_aapc_t::data.

Referenced by aic23b_codec_start().

void aic23b_set_digital_audio_path ( aic23b_dapc_t  dapc)

Sets the digital audio path to dapc.

References AIC23B_DAPC, aic23b_write_reg(), and aic23b_dapc_t::data.

Referenced by aic23b_codec_start().

void aic23b_set_power_down_state ( aic23b_pdc_t  pdc)

Sets the power down state to pdc.

References AIC23B_PDC, aic23b_write_reg(), and aic23b_pdc_t::data.

Referenced by aic23b_codec_start(), and aic23b_codec_stop().