#include <usb_descriptors.h>
Data Fields | |
uint8_t | bCountryCode |
uint8_t | bDescriptorType |
uint8_t | bLength |
uint8_t | bNumDescriptors |
uint8_t | bRDescriptorType |
uint16_t | bscHID |
uint16_t | wDescriptorLength |
uint8_t S_usb_hid_descriptor::bCountryCode |
uint8_t S_usb_hid_descriptor::bDescriptorType |
uint8_t S_usb_hid_descriptor::bLength |
uint8_t S_usb_hid_descriptor::bNumDescriptors |
uint8_t S_usb_hid_descriptor::bRDescriptorType |
uint16_t S_usb_hid_descriptor::bscHID |
uint16_t S_usb_hid_descriptor::wDescriptorLength |