Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Modules
Here is a list of all modules:
[detail level 1234]
oUSB application configuration
|oUSB operating modes configurationDefines to enable device or host USB operating modes supported by the application
|\USB host operating mode configuration
| oUSB regulator configuration
| oUSB device operating mode configuration
| |\USB device custom actions
| \USB stream control parametersDefines the way the USB stream control will operate
oUSB device specific requests
oUSB stream statusDefines the various possible status returned by the USB Stream Control functions
oGPIO - General-Purpose Input/OutputGPIO gives access to the MCU pins
oCompiler abstraction layer and code utilitiesCompiler abstraction layer and code utilities for 32-bit AVR
|oPreprocessor - Macro Repeat
|oPreprocessor - Stringize
|oPreprocessor - Token Paste
|\Status Codes
oAtmel part identification macrosThis collection of macros identify which series and families that the various Atmel parts belong to
|oAVR UC3 parts
|oAVR XMEGA parts
|omegaAVR parts
|\SAM parts
oGlobal interrupt managementThis is a driver for global enabling and disabling of interrupts
|\Deprecated interrupt definitions
oINTC Software Driver API for AVR UC3This is a software module to register interrupt handlers at any specified interrupt level to any interrupt line managed by the INTC module in AVR UC3 devices
oUSBB low-level driver moduleUSBB low-level driver module
|oUSBB endpointsIdentifiers of USBB endpoints (USBB device operating mode)
|oUSBB pipesIdentifiers of USBB pipes (USBB host operating mode)
|oUSBB standard typesList of the standard types used in USBB
|oUSBB IP propertiesThese macros give access to IP properties
|oUSBB common management driversThese macros manage the USBB controller
|oUSBB device controller driversThese macros manage the USBB Device controller
|oUSBB endpoint driversThese macros manage the common features of the endpoints
|oUSBB endpoint DMA driversThese macros manage the common features of the endpoint DMA channels
|oUSBB host controller driversThese macros manage the USBB Host controller
|oUSBB pipe driversThese macros manage the common features of the pipes
|\USBB pipe DMA driversThese macros manage the common features of the pipe DMA channels
oDISPLAY - LCD Display - ET024006DHUThe ET024006DHU is a RGB LCD display from EDT and it offers a resolution of 240x320 pixels
oCPU - Cycle CounterCPU Cycle Counter provides an interface to the COUNT and COMPARE registers
oMEMORY - EBI Static Memory ControllerEBI (External Bus Interface) SMC (Static Memory Controller) allows to connect a Static Memory to the microcontroller
oAUDIO - TPA6130A2 Audio AmplifierSoftware Driver for the TPA6130A2 Audio Amplifier
oUC3 Peripheral DMA ControllerThe Peripheral DMA controller (PDCA) transfers data between on-chip peripheral modules such as USART, SPI, SSC and on- and off-chip memories
oSSC - Synchronous Serial Controller (I2S)Driver for the I2S protocol using the SSC (Synchronous Serial Controller)
oTWI - Two-Wire InterfaceDriver for the TWI (Two-Wire Interface)
oAUDIO - ABDAC - Audio Bitstream DACAudio Bitstream DAC (Digital to Analog Converter) provides functions to convert a 16-bit sample value to a digital bitstream
oUSB device task module
oUSB device standard requests decoding module
oUSB task entry point module
|oUSB software Events ManagementMacros to manage USB events detected under interrupt
|\Standard requests defines
oCPU - PM - Power ManagerThe Power Manager (PM) controls the oscillators and PLLs, and generates the clocks and resets in the device
|\Power Clocks Library
oPower Manager (PM)This is a stub on the AVR UC3 Power Manager(PM) for the sleepmgr service
oMEMORY - FLASHC - Flash ControllerFLASHC interfaces a flash block with the 32-bit internal HSB bus
oDebug macros and functionsDebug macros and functions for tracing memory usage for the malloc() and free() functions
oUSART Debug stringsThis driver adds functionality to print debug strings and data through a dedicated USART
oUSART - Univ. Sync/Async Serial Rec/TransDriver for the USART (Universal Synchronous Asynchronous Receiver Transmitter)
oAUDIO - TLV320AIC23B Audio CodecSoftware Driver for the TLV320AIC23B Audio Codec
oAUDIO - Mono Audio PWM DACMono Audio DAC implemented with a PWM hardware module
oTOUCH - QT1081 QTouch sensorThe QT1081 sensor is operated by GPIOs and this driver provides a wrapper for the GPIO accesses
\Generic board supportThe generic board support module includes board-specific definitions and function prototypes, such as the board initialization function