Microchip® Advanced Software Framework

smc.h File Reference
#include <avr32/io.h>
#include "compiler.h"
#include "conf_ebi.h"

Functions

unsigned char smc_get_cs_size (unsigned char cs)
 Return the size of the peripheral connected . More...
 
void smc_init (unsigned long hsb_hz)
 Initializes the AVR32 SMC module and the connected SRAM(s). More...