- Global host_get_data (U8 pipe, U16 *nb_data, void *ptr_buf)
- Error code management
- Global host_suspend_action (void)
- Implement this on the silicon version
- Global host_transfer_control (void *data_pointer)
- Fix all time-out errors and disconnections in active wait loop.
- Global ISR (func, int_grp, int_lvl)
- Update to use IRQ numbers when these are made available in the device header files of both IAR and GCC.
- Global set_clock_divider (volatile avr32_ssc_t *ssc, unsigned int bit_rate, unsigned int pba_hz)
- check input values
- Global ssc_i2s_init (volatile avr32_ssc_t *ssc, unsigned int sample_frequency, unsigned int data_bit_res, unsigned int frame_bit_res, unsigned char mode, unsigned int pba_hz)
- check input values
- Global usb_general_interrupt (void)
- Implement this on the silicon version
- Global usb_host_task (void)
- Global usb_host_task_init (void)
- Implement this on the silicon version
- Group USBB_host_driver
- Implement macros for endpoint DMA registers and descriptors