aic23b_aapc_t | Register structure |
 aic23b_ctrl_t | Register structure |
 aic23b_daif_t | Register structure |
 aic23b_dapc_t | Register structure |
 aic23b_dia_t | Register structure |
 aic23b_lchvc_t | Register structure |
 aic23b_llicvc_t | Register structure |
 aic23b_pdc_t | Register structure |
 aic23b_rchvc_t | Register structure |
 aic23b_rlicvc_t | Register structure |
 aic23b_rr_t | Register structure |
 aic23b_src_t | Register structure |
 avr32_usbb_uxdmax_t | |
 buffer_t | |
 cs_feature_unit_t | |
 dsp16_complex_t | 16-bit complex signed fixed point type |
 dsp16_resampling_options_t | Options to attribute to the resampling algorithm |
 dsp32_complex_t | 32-bit complex signed fixed point type |
 dsp_resampling_context_t | This structure is used to store the context of streaming information during resampling process |
 dsp_resampling_t | This structure is used to store the context of a resampling process |
 gpio_map_t | A type definition of pins and modules connectivity |
 hid_descriptor_t | HID descriptor |
 hid_item_t | HID report descriptor item |
 hid_short_item_data_t | HID report descriptor short item data |
 host_audio_task_data_t | |
 pdca_channel_options_t | PDCA channel options |
 pm_freq_param_t | Input and output parameters when initializing PM clocks using pm_configure_clocks() |
 resampling_config_t | |
 resampling_context_t | |
 S_interface | Interface |
 S_pipe_int | |
 S_usb_setup_data | USB Setup Data |
 StructCPtr | Structure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 StructCVPtr | Structure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 StructPtr | Structure of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 StructVPtr | Structure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 t_cpu_time | Structure holding private information, automatically initialized by the cpu_set_timeout() function |
 tLED_DESCRIPTOR | Structure describing LED hardware connections |
 twi_options_t | Input parameters when initializing the twi module mode |
 twi_package_t | Information concerning the data transmission |
 twi_slave_fct_t | Pointer on TWI slave application routines |
 u_avr32_flashc_fcmd_t | |
 u_avr32_flashc_fcr_t | |
 u_avr32_pm_bgcr_t | |
 u_avr32_pm_bod_t | |
 u_avr32_pm_cksel_t | |
 u_avr32_pm_gcctrl_t | |
 u_avr32_pm_icr_t | |
 u_avr32_pm_idr_t | |
 u_avr32_pm_ier_t | |
 u_avr32_pm_mcctrl_t | |
 u_avr32_pm_oscctrl0_t | |
 u_avr32_pm_oscctrl1_t | |
 u_avr32_pm_oscctrl32_t | |
 u_avr32_pm_pll_t | |
 u_avr32_pm_rccr_t | |
 u_avr32_pm_vregcr_t | |
 Union16 | 16-bit union |
 Union32 | 32-bit union |
 Union64 | 64-bit union |
 UnionCPtr | Union of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 UnionCVPtr | Union of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 UnionPtr | Union of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 UnionVPtr | Union of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 usart3 | |
 usart_iso7816_options_t | Input parameters when initializing ISO7816 mode |
 usart_options_t | Input parameters when initializing RS232 and similar modes |
 usb_stream_context_t | |