This structure is used to store the context of streaming information during resampling process.
#include <dsp.h>
Data Fields | |
int | index |
Internal index. More... | |
int | input_buffer_pos |
Input buffer position for next computation. More... | |
int dsp_resampling_context_t::index |
Internal index.
int dsp_resampling_context_t::input_buffer_pos |
Input buffer position for next computation.