#include <host_audio_task.h>
Data Fields | |
uint16_t | byte_count |
volatile cs_feature_unit_t | g_cs_feature [MAX_FEATURE_UNITS] |
volatile uint8_t | g_cs_num_features_unit |
volatile uint8_t | g_n_bits_per_sample [MAX_INTERFACE_SUPPORTED] |
volatile uint8_t | g_n_channels [MAX_INTERFACE_SUPPORTED] |
volatile uint32_t | g_sample_freq [MAX_INTERFACE_SUPPORTED] |
uint8_t | interf_audio_stream |
uint8_t | pipe_audio_in |
bool | sample_rate_set |
uint16_t host_audio_task_data_t::byte_count |
volatile cs_feature_unit_t host_audio_task_data_t::g_cs_feature[MAX_FEATURE_UNITS] |
Referenced by host_audio_task(), and host_user_check_class().
volatile uint8_t host_audio_task_data_t::g_cs_num_features_unit |
Referenced by host_audio_task(), and host_user_check_class().
volatile uint8_t host_audio_task_data_t::g_n_bits_per_sample[MAX_INTERFACE_SUPPORTED] |
Referenced by host_audio_task(), and host_user_check_class().
volatile uint8_t host_audio_task_data_t::g_n_channels[MAX_INTERFACE_SUPPORTED] |
Referenced by host_audio_task(), and host_user_check_class().
volatile uint32_t host_audio_task_data_t::g_sample_freq[MAX_INTERFACE_SUPPORTED] |
Referenced by host_audio_task(), and host_user_check_class().
uint8_t host_audio_task_data_t::interf_audio_stream |
Referenced by host_audio_set_alt_interface(), and host_audio_task().
uint8_t host_audio_task_data_t::pipe_audio_in |
bool host_audio_task_data_t::sample_rate_set |