Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Data Structures
Here are the data structures with brief descriptions:
oCavr32_acc_tSet of computed data
oCavr32_usbb_uxdmax_t
oCfifo_descFIFO descriptor used by FIFO driver
oCgpio_map_tA type definition of pins and modules connectivity
oCpm_freq_param_tInput and output parameters when initializing PM clocks using pm_configure_clocks()
oCS_interfaceInterface
oCS_line_coding
oCS_pipe_int
oCS_usb_configuration_descriptorUSB Configuration Descriptor
oCS_usb_device_descriptorUSB Device Descriptor
oCS_usb_device_qualifier_descriptorUSB Device Qualifier Descriptor
oCS_usb_endpoint_descriptorUSB Endpoint Descriptor
oCS_usb_interface_descriptorUSB Interface Descriptor
oCS_usb_language_idUSB Language Descriptor
oCS_usb_manufacturer_string_descriptorStruct usb_st_manufacturer
oCS_usb_product_string_descriptorStruct usb_st_product
oCS_usb_serial_numberStruct usb_st_serial_number
oCS_usb_setup_dataUSB Setup Data
oCS_usb_user_configuration_descriptor
oCS_UsbRequestUSB Request
oCStructCPtrStructure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCStructCVPtrStructure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCStructPtrStructure of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCStructVPtrStructure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCt_cpu_timeStructure holding private information, automatically initialized by the cpu_set_timeout() function
oCtLED_DESCRIPTORStructure describing LED hardware connections
oCu_avr32_flashc_fcmd_t
oCu_avr32_flashc_fcr_t
oCu_avr32_pm_bgcr_t
oCu_avr32_pm_bod_t
oCu_avr32_pm_cksel_t
oCu_avr32_pm_gcctrl_t
oCu_avr32_pm_icr_t
oCu_avr32_pm_idr_t
oCu_avr32_pm_ier_t
oCu_avr32_pm_mcctrl_t
oCu_avr32_pm_oscctrl0_t
oCu_avr32_pm_oscctrl1_t
oCu_avr32_pm_oscctrl32_t
oCu_avr32_pm_pll_t
oCu_avr32_pm_rccr_t
oCu_avr32_pm_vregcr_t
oCUnion1616-bit union
oCUnion3232-bit union
oCUnion6464-bit union
oCUnionCPtrUnion of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCUnionCVPtrUnion of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCUnionPtrUnion of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCUnionVPtrUnion of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCusart3
oCusart_iso7816_options_tInput parameters when initializing ISO7816 mode
oCusart_options_tInput parameters when initializing RS232 and similar modes
\Cxyz_tAll 3-axis values from ADC conversion