Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
USB device operating mode configuration

Modules

 USB device custom actions
 

Macros

#define INT_EP   0x03
 
#define NB_ENDPOINTS   4
 
#define RX_EP   0x02
 
#define TX_EP   0x01
 

Functions

void usb_sof_action (void)
 usb_sof_action More...
 
void usb_suspend_action (void)
 

#define INT_EP   0x03

Referenced by usb_user_endpoint_init().

#define NB_ENDPOINTS   4
#define RX_EP   0x02

void usb_sof_action ( void  )

usb_sof_action

This function increments the sof_cnt counter each time the USB Start-of-Frame interrupt subroutine is executed (1 ms). Useful to manage time delays