#include <_ansi.h>
Macros | |
#define | AUTOVECTOR 0 |
#define | AUTOVECTOR_BITS 14 |
#define | INT0 0 |
#define | INT1 1 |
#define | INT2 2 |
#define | INT3 3 |
#define | INT_GRPS 64 |
#define | INT_LINES 32 |
#define | INTCAUSE_BASE (__intc_base__ + 2*64*4) |
#define | INTLEVEL 30 |
#define | INTPR_BASE (__intc_base__ + 0x0000) |
#define | INTREQ_BASE (__intc_base__ + 64*4) |
Typedefs | |
typedef void(* | __newlib_int_handler )(int, void *) |
Functions | |
void | init_interrupts () |
__newlib_int_handler | register_interrupt (__newlib_int_handler handler, int int_grp, int line, int priority,...) |
void | set_interrupts_base (void *base) |
#define AUTOVECTOR 0 |
#define AUTOVECTOR_BITS 14 |
#define INT0 0 |
#define INT1 1 |
#define INT2 2 |
#define INT3 3 |
#define INT_GRPS 64 |
#define INT_LINES 32 |
#define INTCAUSE_BASE (__intc_base__ + 2*64*4) |
#define INTLEVEL 30 |
#define INTPR_BASE (__intc_base__ + 0x0000) |
#define INTREQ_BASE (__intc_base__ + 64*4) |
typedef void(* __newlib_int_handler)(int, void *) |
void init_interrupts | ( | ) |
__newlib_int_handler register_interrupt | ( | __newlib_int_handler | handler, |
int | int_grp, | ||
int | line, | ||
int | priority, | ||
... | |||
) |
void set_interrupts_base | ( | void * | base | ) |