Microchip® Advanced Software Framework

cdc_example.c File Reference
#include <stdio.h>
#include "compiler.h"
#include "board.h"
#include "print_funcs.h"
#include "intc.h"
#include "power_clocks_lib.h"
#include "cdc_example.h"
#include "FreeRTOS.h"
#include "task.h"
#include "conf_usb.h"
#include "usb_task.h"
#include "device_cdc_task.h"
#include "host_cdc_task.h"

Functions

int main (void)
 Main function. Execution starts here. More...
 

Variables

System Clock Frequencies
pcl_freq_param_t pcl_freq_param
 

pcl_freq_param_t pcl_freq_param
Initial value:
=
{
.cpu_f = APPLI_CPU_SPEED,
.pba_f = APPLI_PBA_SPEED,
.osc0_f = FOSC0,
.osc0_startup = OSC0_STARTUP
}
#define APPLI_PBA_SPEED
Definition: cdc_example.h:51
#define OSC0_STARTUP
Osc0 startup time: RCOsc periods.
Definition: evk1104.h:62
#define APPLI_CPU_SPEED
Definition: cdc_example.h:50
#define FOSC0
Osc0 frequency: Hz.
Definition: evk1104.h:61

Referenced by cdc_set_line_coding(), and main().