=
{
}
#define DEVICE_PROTOCOL
Definition: usb_descriptors.h:80
#define Usb_format_mcu_to_usb_data(width, data)
Convert 16-, 32- or 64-bit data between MCU and USB endianisms.
Definition: usb_task.h:176
USB Device Descriptor.
Definition: usb_descriptors.h:197
#define PROD_INDEX
Definition: usb_descriptors.h:86
#define DEVICE_CLASS
Definition: usb_descriptors.h:78
#define VENDOR_ID
Definition: usb_descriptors.h:82
#define RELEASE_NUMBER
Definition: usb_descriptors.h:84
#define DEVICE_SUB_CLASS
Definition: usb_descriptors.h:79
#define USB_SPECIFICATION
Definition: usb_descriptors.h:77
#define PRODUCT_ID
Definition: usb_descriptors.h:83
#define EP_CONTROL_LENGTH
Definition: usb_descriptors.h:81
#define DEVICE_DESCRIPTOR
Definition: usb_task.h:124
#define MAN_INDEX
Definition: usb_descriptors.h:85
#define NB_CONFIGURATION
Definition: usb_descriptors.h:88
#define SN_INDEX
Definition: usb_descriptors.h:87