avr32_acc_t | Set of computed data |
 avr32_usbb_uxdmax_t | |
 gpio_map_t | A type definition of pins and modules connectivity |
 hid_descriptor_t | HID descriptor |
 hid_item_t | HID report descriptor item |
 hid_short_item_data_t | HID report descriptor short item data |
 host_hid_item_t | HID report descriptor item |
 pm_freq_param_t | Input and output parameters when initializing PM clocks using pm_configure_clocks() |
 S_interface | Interface |
 S_pipe_int | |
 S_usb_configuration_descriptor | USB Configuration Descriptor |
 S_usb_device_descriptor | USB Device Descriptor |
 S_usb_device_qualifier_descriptor | USB Device Qualifier Descriptor |
 S_usb_endpoint_descriptor | USB Endpoint Descriptor |
 S_usb_hid_descriptor | USB HID Descriptor |
 S_usb_interface_descriptor | USB Interface Descriptor |
 S_usb_language_id | USB Language Descriptor |
 S_usb_manufacturer_string_descriptor | Struct usb_st_manufacturer |
 S_usb_product_string_descriptor | Struct usb_st_product |
 S_usb_serial_number | Struct usb_st_serial_number |
 S_usb_setup_data | USB Setup Data |
 S_usb_user_configuration_descriptor | |
 S_UsbRequest | USB Request |
 StructCPtr | Structure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 StructCVPtr | Structure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 StructPtr | Structure of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 StructVPtr | Structure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 t_cpu_time | Structure holding private information, automatically initialized by the cpu_set_timeout() function |
 tLED_DESCRIPTOR | Structure describing LED hardware connections |
 u_avr32_flashc_fcmd_t | |
 u_avr32_flashc_fcr_t | |
 u_avr32_pm_bgcr_t | |
 u_avr32_pm_bod_t | |
 u_avr32_pm_cksel_t | |
 u_avr32_pm_gcctrl_t | |
 u_avr32_pm_icr_t | |
 u_avr32_pm_idr_t | |
 u_avr32_pm_ier_t | |
 u_avr32_pm_mcctrl_t | |
 u_avr32_pm_oscctrl0_t | |
 u_avr32_pm_oscctrl1_t | |
 u_avr32_pm_oscctrl32_t | |
 u_avr32_pm_pll_t | |
 u_avr32_pm_rccr_t | |
 u_avr32_pm_vregcr_t | |
 Union16 | 16-bit union |
 Union32 | 32-bit union |
 Union64 | 64-bit union |
 UnionCPtr | Union of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 UnionCVPtr | Union of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 UnionPtr | Union of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 UnionVPtr | Union of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 usart3 | |
 usart_iso7816_options_t | Input parameters when initializing ISO7816 mode |
 usart_options_t | Input parameters when initializing RS232 and similar modes |
 xyz_t | All 3-axis values from ADC conversion |