Modules | |
USB device custom actions | |
Macros | |
#define | EP_HID_MOUSE_IN 1 |
#define | NB_ENDPOINTS 2 |
#define | USB_REMOTE_WAKEUP_FEATURE true |
enable the Remote Wakeup feature More... | |
Functions | |
void | usb_sof_action (void) |
usb_sof_action More... | |
void | usb_suspend (void) |
Suspend callback. More... | |
void | usb_suspend_action (void) |
#define EP_HID_MOUSE_IN 1 |
Referenced by device_mouse_hid_task(), and usb_user_endpoint_init().
#define NB_ENDPOINTS 2 |
#define USB_REMOTE_WAKEUP_FEATURE true |
enable the Remote Wakeup feature
void usb_sof_action | ( | void | ) |
usb_sof_action
This function increments the sof_cnt counter each time the USB Start-of-Frame interrupt subroutine is executed (1 ms). Useful to manage time delays
void usb_suspend | ( | void | ) |
Suspend callback.
This function enables the interrupts in order to send a remote wakeup to the host.
References gpio_clear_pin_interrupt_flag(), gpio_enable_pin_interrupt(), GPIO_RISING_EDGE, QT1081_TOUCH_SENSOR_ENTER, and remote_wakeup_feature.
void usb_suspend_action | ( | void | ) |
References AVR32_PM_MCSEL_SLOW, cpu_delay_us(), pm_cksel(), pm_cksel_get(), pm_cksel_set(), pm_get_clock(), pm_switch_to_clock(), and SLEEP.